SMA Fixed Attenuators

Pasternack SMA fixed attenuators have an attenuation range that is from 0 dB to 60 dB. The frequency range of our SMA fixed attenuators is from DC to 26 GHz. This SMA attenuator product line includes low to high power attenuators which have the power handling up to 100 Watts.

Our 50 Ohm SMA fixed attenuators include male and female genders and can be bidirectional and directional, depending on the power rating. Our SMA attenuators are manufactured to precise industry specifications and the bodies are constructed of an aluminum finned heatsink, stainless steel or nickel plated brass. Pasternack commonly uses Pi attenuators or Pi pads for its SMA attenuator designs.

Our facility certified to ISO 9001:2015 ships SMA fixed attenuators the same day from the broadest, deepest inventory of microwave and RF part numbers available. Exceptional customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)

 

1-20 of 363 Results
Jump to
of 19
GO