75 Ohm 1.6/5.6 Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .052 inch Hole Spacing
Product ID:
PE44271
Pricing
| Quantity | Price |
| 1-24 | $5.54 |
| 25-49 | $5.26 |
| 50-99 | $4.99 |
| 100-249 | $4.76 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,962

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 1.6/5.6 |
| Connector Gender | Jack |
| Impedance | 75 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | None |
| Interface Type 1 | Thru Hole |
Description
75 Ohm 1.6/5.6 Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .052 inch Hole Spacing
PE44271 1.6/5.6 jack right angle pcb connector has an interface type of thru hole and a 75 Ohm impedance. Pasternack 1.6/5.6 jack connector uses shield/contact solder as an attachment method.
The Pasternack right angle 1.6/5.6 jack pcb connector has a teflon dielectric type. The Pasternack 1.6/5.6 pcb connector has a brass body with gold plating. Our PE44271 1.6/5.6right angle connector uses beryllium copper contact. This 1.6/5.6 jack right angle pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle jack 1.6/5.6 connector will ship the same day as purchased. Our 1.6/5.6 right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.6/5.6 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table