10 dB Fixed Attenuator, 7/16 DIN Female To SMA Male Directional Black Anodized Aluminum Heatsink Body Rated To 50 Watts Up To 7.5 GHz
Product ID:
PE7328-10
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | Fixed |
Maximum Frequency | 7.5 GHz |
Impedance | 50 Ohm |
Power Maximum | 50 Watt |
VSWR Maximum | 1.45:1 |
Attenuation | 10 dB |
Connector Series 1 | 7/16 DIN |
Connector Gender 1 | Female |
Connector Series 2 | SMA |
Connector Gender 2 | Male |
Body Material | Black Anodized Aluminum Heatsink |
Description
10 dB Fixed Attenuator, 7/16 DIN Female To SMA Male Directional Black Anodized Aluminum Heatsink Body Rated To 50 Watts Up To 7.5 GHz
PE7328-10 is a fixed 10 dB attenuator from Pasternack. This 10dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.
This 7/16 DIN attenuator has a female gender on side 1 and a SMA male connector on side 2. The Pasternack PE7328-10 10 dB attenuator is rated for up to 7.5 GHz. Our microwave attenuator is rated to 50 Watts at the stated attenuation value.
Our fixed RF attenuator PE7328-10 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 10dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.