15 dBm P1dB, 200 MHz to 2.5 GHz, Gain Block Amplifier, 22 dB Gain, 6 dB NF, SMA
Product ID:
PE1525
Pricing
Quantity | Price |
1-9 | $690.00 |
10-24 | $662.40 |
25-99 | $634.80 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 87
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Power Output | 15 dBm P1dB |
Frequency, Min | 200 MHz |
Frequency, Max | 2.5 GHz |
Gain | 22 dB |
Noise Figure, Max | 6 dB |
Voltage, DC Min | 9 Volts |
Voltage, DC Max | 15 Volts |
Connector Series | SMA |
Description
15 dBm P1dB, 200 MHz to 2.5 GHz, Gain Block Amplifier, 19 dB Gain, 6 dB NF, SMA
PE1525 RF gain block amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized gain block RF amplifier uses SMA connectors. This SMA gain block amplifier has a minimum frequency of 200 MHz, a maximum frequency of 2.5 GHz and a typical gain of 22 dB.
Our radio frequency gain block amp PE1525 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial gain block amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.