(866) 727-8376
USA & Canada
+1 (949) 261-1920
International
Place order in next
For same day shipping (
details
)
Login
My Account
Shopping Cart (0)
Quick Cart
Checkout
HOME
PRODUCT CATEGORIES
Adapters
Antennas
Attenuators
Bandpass Filters
Bias Tees
Cable Assemblies
Coaxial Cable in Bulk
Connectors
Connectors Accessories
DC Blocks
Detectors / Limiters
Directional Couplers
Double Balanced Mixers
Fiber Optic Cables
Fiber Optic Components
Frequency Doublers
Hybrids
Isolators / Circulators
Matching Pads
Noise Generators
Patch Cords
Phase Shifters
Phase Trimmers
Power Dividers
Precision Test Cables
RF Amplifiers
Standard Gain Horns
Surge Protection
Switches
Terminations
Test & Measurement
Tools
Warehouse Clearance
Waveguides
PRODUCT WIZARDS
Adapter Wizard
Coaxial Cable Assembly Wizard
Connector Wizard
OUR CATALOGS
Download Catalog
Interactive Catalog
Request Printed Catalog
ABOUT US
Company Profile
News Releases
Mission Statement
Vision Statement
Quality Policy
Privacy Policy
ISO 9001:2008 Registered
IQNet Certified
SUPPORT
Connector Identifier Charts
Credit Application
Custom Cable Assemblies
Help / FAQ
How To Order
Mounting Hole Chart
REACH Compliance
ROHS Compliance
Shipping Policy
Terms of Sale
CONTACT US
Contact Information
Driving Directions
Feedback
International Distributors
Remove Name From Postal Mailing List
Home
-
Attenuators
→
Fixed Attenuators
→
50 Ohm Fixed Attenuators
→ 2.92mm 50 Ohm Fixed Attenuators
2.92mm 50 Ohm Fixed Attenuators
2.92mm 50 Ohm Fixed Attenuators
Looking for a different product? Click below to visit our Product Search Center.
2.92mm 50 Ohm Fixed Attenuators
Product Filters
Hide Filters
Attenuation
Please Select
1
10
2
20
3
30
6
Max Frequency MHz
Please Select
26500
40000
Max Power Watts
Please Select
0.500
2
10dB Fixed Attenuator, 2.92mm Female To 2.92mm Male Stainless Steel Body Rated To 2 Watts Up To 26500 MHz
Product ID: PE7024-10
10dB Fixed Attenuator, 2.92mm Male To 2.92mm Female Stainless Steel Body Rated To 0.5 Watts Up To 40000 MHz
Product ID: PE7046-10
1dB Fixed Attenuator, 2.92mm Female To 2.92mm Male Stainless Steel Body Rated To 2 Watts Up To 26500 MHz
Product ID: PE7024-1
20dB Fixed Attenuator, 2.92mm Female To 2.92mm Male Stainless Steel Body Rated To 2 Watts Up To 26500 MHz
Product ID: PE7024-20
20dB Fixed Attenuator, 2.92mm Male To 2.92mm Female Stainless Steel Body Rated To 0.5 Watts Up To 40000 MHz
Product ID: PE7046-20
2dB Fixed Attenuator, 2.92mm Female To 2.92mm Male Stainless Steel Body Rated To 2 Watts Up To 26500 MHz
Product ID: PE7024-2
30dB Fixed Attenuator, 2.92mm Female To 2.92mm Male Stainless Steel Body Rated To 2 Watts Up To 26500 MHz
Product ID: PE7024-30
30dB Fixed Attenuator, 2.92mm Female To 2.92mm Male Stainless Steel Body Rated To 2 Watts Up To 26500 MHz Special
Product ID: PE7024/SP-30
30dB Fixed Attenuator, 2.92mm Male To 2.92mm Female Stainless Steel Body Rated To 0.5 Watts Up To 40000 MHz
Product ID: PE7046-30
3dB Fixed Attenuator, 2.92mm Female To 2.92mm Male Stainless Steel Body Rated To 2 Watts Up To 26500 MHz
Product ID: PE7024-3
3dB Fixed Attenuator, 2.92mm Male To 2.92mm Female Stainless Steel Body Rated To 0.5 Watts Up To 40000 MHz
Product ID: PE7046-3
6dB Fixed Attenuator, 2.92mm Female To 2.92mm Male Stainless Steel Body Rated To 2 Watts Up To 26500 MHz
Product ID: PE7024-6
6dB Fixed Attenuator, 2.92mm Male To 2.92mm Female Stainless Steel Body Rated To 0.5 Watts Up To 40000 MHz
Product ID: PE7046-6