To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

0.5 Watt RF Load with Chain Up to 40 GHz with 2.92mm Male Passivated Stainless Steel

Product ID: PE6086

Pricing

QuantityPrice
1-9$575.00
10-24$552.00
25-99$529.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 48
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector Series2.92mm
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum VSWR1.2:1
Maximum Power0.5 Watt

Description

0.5 Watt RF Load with Chain Up to 40 GHz with 2.92mm Male Passivated Stainless Steel

PE6086 0.5 Watts RF load (also known as termination or dummy load) has a 2.92mm connector that is male. This Pasternack 0.5 watt 2.92mm male load / termination is rated for a maximum frequency of 40 GHz. Our 2.92mm male termination load is a rf load termination with a 50 Ohm impedance.

This 2.92mm load / coax terminator is manufactured with chain and passivated stainless steel body. Pasternack 50 Ohm 2.92mm coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.2:1. PE6086 0.5 watt 2.92mm male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 2.92mm male 0.5 watt termination load will ship worldwide the same day as purchased.