3/4 inch-20 Twinax Male to 3/4 inch-20 Twinax Male Cable Using 100 Ohm PE-S330 Coax, RoHS
Product ID:
PE3930LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 3/4"-20 Twinax |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 95 |
Connector Series 2 | 3/4"-20 Twinax |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 95 |
RF Cable Part Number | PE-S330 |
RF Cable Type | PE-S330 |
RF Cable Impedance | 100 |
Description
3/4 inch-20 Twinax Male to 3/4 inch-20 Twinax Male Cable Using 100 Ohm PE-S330 Coax, RoHS
PE3930LF is a 3/4"-20 Twinax male to 3/4"-20 Twinax male cable using PE-S330 coax. This Pasternack 3/4"-20 Twinax male to 3/4"-20 Twinax male cable assembly uses a 95 Ohm 3/4"-20 Twinax for connector 1 and a 95 Ohm 3/4"-20 Twinax for connector 2.
Our male 3/4"-20 Twinax to male 3/4"-20 Twinax cable assembly uses a flexible cable type that is 100 Ohm. Pasternack PE3930LF 3/4"-20 Twinax male to 3/4"-20 Twinax male cable assembly is constructed with PE-S330 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.