To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

4 Section Bandpass Filter With SMA Female Connectors Operating From 1.71 GHz to 1.77 GHz With a 60 MHz Passband

Product ID: PE8710

Pricing

QuantityPrice
1-9$895.00
10-24$859.20
25-99$823.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
BandsUMTS/AWS
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency1.71 GHz
Bandpass Max Frequency1.77 GHz
RF Filter DesignCombline
Impedance50 Ohm
Maximum Insertion Loss1.5 dB
Maximum Power5 Watts

Description

4 Section Bandpass Filter With SMA Female Connectors Operating From 1.71 GHz To 1.77 GHz With a 60 MHz Passband

UMTS/AWS bandpass filter PE8710 from Pasternack is part of our extensive in-stock RF components for sale. Our UMTS/AWS band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for UMTS/AWS has an insertion loss of 1.500 dB and a maximum power of 5 Watts.

Frequency range of this band pass filter is 1.71 GHz to 1.77 GHz and the passband is 60 MHz. PE8710 bandpass filter for UMTS/AWS band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section UMTS/AWS bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.