40 dB Gain, 22 dBm P1dB, 1 GHz to 40 GHz, Broadband High Gain Amplifier, Bench-Top, 120 VAC, 5 dB NF, 2.92mm
Product ID:
PE15A3595
Pricing
Quantity | Price |
1-1 | $20,200.00 |
2-4 | $19,493.00 |
5-9 | $18,786.00 |
10+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Power Output | 22 dBm P1dB |
Frequency, Min | 1 GHz |
Frequency, Max | 40 GHz |
Gain, Typical | 40 dB |
Connector Series | 2.92mm |
Description
40 dB Gain, 22 dBm P1dB, 1 GHz to 40 GHz, Broadband High Gain Amplifier, Bench-Top, 120 VAC, 5 dB NF, 2.92mm
PE15A3595 high gain broadband amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized high gain broadband amplifier uses 2.92mm connectors at 50 Ohm. This 2.92mm broadband high gain amplifier has wide-band capability with a minimum frequency of 1 GHz and maximum frequency of 40 GHz. The typical gain of this broad-band high gain radio frequency amplifier is 40 dB.
Pasternack broadband high gain amplifier PE15A3595 is rated at 22 dBm P1dB. Our broad band high gain radio frequency amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial broadband high gain amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.