48 dB Gain, 50 Watt Psat, 500 MHz to 3 GHz, High Power GaN Amplifier, SMA Input, SMA Output, 52 dBm IP3, Class AB
Product ID:
PE15A5032
Pricing
Quantity | Price |
1-1 | $20,350.00 |
2-4 | $19,536.00 |
5-9 | $18,722.00 |
10+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Frequency, Min | 500 MHz |
Frequency, Max | 3 GHz |
Gain, Min | 48 dB |
3rd Intercept Point, Typ | 52 dB |
Voltage, DC Typ | 36 Volts |
Voltage, DC Max | 42 Volts |
Description
48 dB Gain, 50 Watt Psat, 500 MHz to 3 GHz, High Power GaN Amplifier, SMA Input, SMA Output, 52 dBm IP3, Class AB
RF solid state power amplifier (SSPA) PE15A5032 from Pasternack is part of the largest selection of in-stock radio frequency microwave and millimeter wave amplifiers available for same-day shipment. This Pasternack solid state RF power amplifier is a high power amp design constructed in a connectorized package. Our SSPA is designed with SMA connectors and rated at 50 Watts.
Pasternack solid state power amplifier part number PE15A5032 SMA high power amp has a 48 dB minimum gain. The high power high gain amp is rated with a Psat of 47 dBm. Our radio frequency high power solid state amplifier is constructed for minimum frequency of 500 MHz and a maximum frequency of 3 GHz.
Additional radio frequency specs on this high frequency high gain high power solid state power amplifier from Pasternack can be found in the details on the RF power amplifier datasheet specifications PDF above. Our high power high gain HF amplifier is part of over one 40,000 RF, microwave and millimeter wave components in-stock. This high power 50 Watt radio frequency amplifier is ready for same day purchase and shipping worldwide. Pasternack also stocks a wide range of other radio signal SSPAs that ship same-day from our facility for all your RF, microwave and millimeter wave amplifier component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.