5 Section Tunable Band Pass Filter With N Female Connectors Operating From 750 MHz to 1.5 GHz With a 5% Bandwidth
Product ID:
PE8731
Pricing
Quantity | Price |
1-4 | $3,310.00 |
5-9 | $3,243.80 |
10-24 | $3,177.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Band Pass |
Design | Tunable |
Min Frequency | 750 MHz |
Max Frequency | 1.5 GHz |
Maximum Insertion Loss | 1 dB |
Impedance | 50 Ohm |
Input Max VSWR | 1.5:1 |
Maximum Power | 50 Watts |
Connector-In Series | N |
Connector-In Gender | Female |
Connector-Out Series | N |
Connector-Out Gender | Female |
Description
5 Section Tunable Band Pass Filter With N Female Connectors Operating From 750 MHz to 1.5 GHz With a 5% Bandwidth
Tunable bandpass filter PE8731 from Pasternack is part of our extensive in-stock RF components for sale. Our tunable band pass filter is manufactured with N connectors that are female and in a 5 section design. This 5 section N tunable bandpass filter for Band Pass has an VSWR of 1.5 and a maximum power of 50 Watts.
Frequency range of this adjustable band pass filter is 750 MHz to 1.5 GHz and the percentage of bandwidth is 5%. PE8731 adjustable bandpass filter is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 5 section variable bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.