50 Ohm N Male to 75 Ohm N Female Matching Pad Operating from DC to 3 GHz RoHS Compliant
Product ID:
PE7070
Pricing
Quantity | Price |
1-9 | $167.99 |
10-24 | $159.59 |
25-49 | $151.19 |
50+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 183
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector In Series | N |
Connector In Gender | Male |
Connector In Impedance | 50 Ohm |
Connector Out Series | N |
Connector Out Gender | Female |
Connector Out Impedence | 75 Ohm |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Maximum VSWR | 1.35:1 |
Maximum Attenuation | 5.7 dB |
Description
50 Ohm N Male To 75 Ohm N Female Matching Pad Operating From DC to 3 GHz RoHS Compliant
RF impedance matching pad (also referred to as coaxial matching pad) PE7070 from Pasternack has N connector in and is 50 Ohm, N connector out and is 75 Ohm. This coaxial N to N impedance matching pad has a male N in and a female N out. Our 50 Ohm N to 75 Ohm N impedance matching pad is manufactured with a minimum frequency of DC and a maximum frequency of 3 GHz.
This radio frequency 50 Ohm N male to 75 Ohm N female RF impedance matching pad design has a maximum attenuation of 5.7 and an attenuation accuracy of 0.5 dB. Body material of the 50 Ohm to 75 Ohm N To N matching pad is .
50 Ohm N male to 75 Ohm N female RF impedance pad PE7070 from Pasternack is rated for a maximum VSWR of 1.35:1 and a maximum input power of 1 Watt. This matching pad is just part of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This impedance matching pad with N to N connectors is in-stock and Pasternack is where to buy your RF components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.