50 dB Fixed Attenuator, 7/16 DIN Female to 7/16 DIN Male Directional Black Anodized Aluminum Heatsink Body Rated to 50 Watts Up to 6 GHz
Product ID:
PE7310-50
Pricing
Quantity | Price |
1-4 | $545.00 |
5-9 | $523.20 |
10-24 | $501.40 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | Fixed |
Maximum Frequency | 6 GHz |
Impedance | 50 Ohm |
Power Maximum | 50 Watt |
VSWR Maximum | 1.3:1 |
Attenuation | 50 dB |
Connector Series 1 | 7/16 DIN |
Connector Gender 1 | Female |
Connector Series 2 | 7/16 DIN |
Connector Gender 2 | Male |
Body Material | Black Anodized Aluminum Heatsink |
Description
50 dB Fixed Attenuator, 7/16 DIN Female to 7/16 DIN Male Directional Black Anodized Aluminum Heatsink Body Rated to 50 Watts Up to 6 GHz
PE7310-50 is a fixed 50 dB attenuator from Pasternack. This 50dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.
This 7/16 DIN attenuator has a female gender on side 1 and a 7/16 DIN male connector on side 2. The Pasternack PE7310-50 50 dB attenuator is rated for up to 6 GHz. Our microwave attenuator is rated to 50 Watts at the stated attenuation value.
Our fixed RF attenuator PE7310-50 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 50dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.