63 dB With 6 Bit Programmable Attenuator, SMA Female to SMA Female, 1 dB Steps Rated to 0.5 Watts Up to 1,000 MHz
Product ID:
PE7011-6A
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | None |
Maximum Frequency | 1,000 MHz |
Impedance | 50 Ohm |
Power Maximum | 0.5 Watt |
VSWR Maximum | 1.4:1 |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Minimum Attenuation | 0 dB |
Maximum Attenuation | 63 dB |
Switching Time | 15,000,000 ns |
Attenuation Accuracy per Step | 0.3 dB |
Description
63 dB With 6 Bit Programmable Attenuator, SMA Female to SMA Female, 1 dB Steps Rated to 0.5 Watts Up to 1,000 MHz
PE7011-6A is a programmable attenuator from Pasternack. Our SMA attenuator is a programmable step attenuator design. This 50 Ohm adjustable attenuator is precision manufactured to RF and microwave industry specifications.
The Pasternack programmable attenuator has a female gender for connector 1 and a SMA female for connector 2. PE7011-6A programmable step attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 63 dB with 6dB step sizes. Our programmable RF attenuator has frequency range of DC to 1 GHz and a maximum VSWR of 1.4. This adjustable SMA attenuator is rated to 0.5 Watt at the stated attenuation.
Our attenuator PE7011-6A is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This RF programmable attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.