|
|
Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD
|
|
|
|
|
|
|
|
Pasternack Introduces New Low PIM Type N Connector Series |
| |
Pasternack's introduces its new N Series of Coaxial Connectors designed specifically to terminate to the LMR® series of cable using standard LMR trimming and crimp tooling. Pasternack's Type N connector series are ideal for field installations and widely used in Wireless, WiFi & GSM base station applications.
Pasternack's Type N Series of low PIM (Passive Intermodulation Distortion) connectors are designed for 50 ohm applications where intermodulation distortion is a concern. The connector body is brass with white bronze plating for greater durability and corrosion resistance, and the contacts are gold-plated with no nickel undercoat. These Type N low PIM connectors are fully interchangeable with any type N connector that is designed to the standard MIL-C39012 specification. Pasternack offers seven different mechanical packages of low PIM Type N connector in straight, right angle and bulkhead configurations. These products are available for same day shipment in component-form or as part of a cable assembly. Cable assemblies can be ordered using Pasternack's on-line "COAX CABLE ASSEMBLY WIZARD".
All Product combinations are in full production and stocked at the factory to support same day shipment. Pricing is as low as $7.96 for 100 pieces of the Straight Male configuration. Use Pasternack's on-line selection guide for complete specifications at www.pasternack.com. For additional support, contact Pasternack by phone at (866) 727-8376 or by email at sales@pasternack.com. | | LMR® is a registered trademark of Times Microwave Systems
|
|