Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

 

Pasternack's New High-Definition (HD) Cable Assemblies Are Multi-Colored
 

High-Definition (HD) Precision Cable Assemblies

High-Definition (HD) Precision Cable Assemblies

Pasternack's High Definition Cable Assemblies utilize specially designed PE-BYR940 coaxial cable to improve impedance and phase stability over standard RG type cable. Combined with Pasternack's new 3 GHz HD Connectors in RCA, BNC, F, and Mini SMB type interfaces (available in male, female, straight and right angle packages), these cable assemblies are ideal for demanding 75 Ohm applications where signal integrity is critical. Standard cable lengths of 12 / 24 / 36 / 48 / 60 / 72 / 120 inches and 6 colors (Red, Green Blue, Black White, Yellow) are offered, with custom lengths also available for same-day shipment.

Pasternack HD Connector and Cable components are stocked at the factory to support same-day shipment of standard and custom cable assembly lengths. Pricing is as low as $12.45 (US) for 12" length terminated Type F Male Connectors (Model # PE38136-12) in single piece quantities. Use Pasternack's online selection guide for complete specifications and to buy online at www.pasternack.com. For additional support, contact Pasternack toll-free by phone at (866) 727-8376 or by email at sales@pasternack.com.