|
New MINI-SMP connectors are 70% smaller for High Speed and High Density Applications.
The new Mini-SMP Connectors from Pasternack offer extremely small packages that are about 70% smaller than standard SMP connectors. Satisfying the growing demands for higher densities, the Mini-SMP offers designers the best solution for their high-density and tight-spaced applications.
The Mini-SMP Connectors are ideal interconnect solutions to fit PC-Board-to-Board applications and Cable-to-board applications. Several packages are available to satisfy requirements for both male & female connections in high-density PCB Vertical Mount, PCB Edge-Mount, Straight-Cable, and Right-Angle-Cable Packages. These connectors are rated to 65GHz for 50 ohms with high speed operation ranging from 10 to 40 Gbits. These products are available in component-form or as part of complete custom cable assemblies which can be ordered using Pasternacks on-line COAX CABLE ASSEMBLY WIZARD allowing same day shipment of connector / cable solutions.
All Product combinations are in full production and stocked at the factory to support same day shipment. Pricing is as low as $12.97 for 25-49 pieces of the PCB-Edge-Mount Connector. Use Pasternacks on-line selection guide for complete specifications at www.pasternack.com. For additional support, contact Pasternack by phone at (866) 727-8376 or by email at sales@pasternack.com. |