Absorptive SPDT PIN Diode Switch Operating From 100 MHz to 67 GHz Up to +27 dBm and 1.85mm

Product ID: PE71S2026
Product discontinued.
Replaced with PE71S2050.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series1.85mm
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency100 MHz
Maximum Frequency67 GHz
Impedance50 Ohm
Maximum Input Power0.5 Watts
Maximum Insertion Loss10.5 dB
Minimum Isolation40 dB

Description

Absorptive SPDT PIN Diode Switch Operating From 100 MHz to 67 GHz Up to +27 dBm and 1.85mm

PE71S2026 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses 1.85mm connectors at 50 Ohm. This 1.85mm PIN diode Absorptive switch has a minimum frequency of 100 MHz and a maximum frequency of 67 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 100 ns and a maximum input power of 0.5 Watts (+27 dBm ).

Insertion loss maximum of this 1.85mm Absorptive switch is 10.5 dB with an isolation minimum of 40 dB. Absorptive PIN diode radio frequency switch PE71S2026 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive 1.85mm coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.