(866) 727-8376
USA & Canada
+1 (949) 261-1920
International
Place order in next
For same day shipping (
details
)
Login
My Account
Shopping Cart (0)
Quick Cart
Checkout
HOME
PRODUCT CATEGORIES
Adapters
Antennas
Attenuators
Bandpass Filters
Bias Tees
Cable Assemblies
Coaxial Cable in Bulk
Connectors
Connectors Accessories
DC Blocks
Detectors / Limiters
Directional Couplers
Double Balanced Mixers
Fiber Optic Cables
Fiber Optic Components
Frequency Doublers
Hybrids
Isolators / Circulators
Matching Pads
Noise Generators
Patch Cords
Phase Shifters
Phase Trimmers
Power Dividers
Precision Test Cables
RF Amplifiers
Standard Gain Horns
Surge Protection
Switches
Terminations
Test & Measurement
Tools
Warehouse Clearance
Waveguides
PRODUCT WIZARDS
Adapter Wizard
Coaxial Cable Assembly Wizard
Connector Wizard
OUR CATALOGS
Download Catalog
Interactive Catalog
Request Printed Catalog
ABOUT US
Company Profile
News Releases
Mission Statement
Vision Statement
Quality Policy
Privacy Policy
ISO 9001:2008 Registered
IQNet Certified
SUPPORT
Connector Identifier Charts
Credit Application
Custom Cable Assemblies
Help / FAQ
How To Order
Mounting Hole Chart
REACH Compliance
ROHS Compliance
Shipping Policy
Terms of Sale
CONTACT US
Contact Information
Driving Directions
Feedback
International Distributors
Remove Name From Postal Mailing List
Home
-
Attenuators
→
Step Attenuators
→
50 Ohm Step Attenuators
→ BNC 50 Ohm Step Attenuators
BNC 50 Ohm Step Attenuators
BNC 50 Ohm Step Attenuators
Looking for a different product? Click below to visit our Product Search Center.
BNC 50 Ohm Step Attenuators
Product Filters
Hide Filters
Max Attenuation
Please Select
1
10
100
102
110
42
45.5
70
80
81
82.5
Attenuation Step Size
Please Select
0.100
0.500
1
10
Max Frequency
Please Select
1000
2000
500
750
100dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 10dB Step Rated To 1 Watt Up To 1000 MHz
Product ID: PE7034-2
100dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 10dB Step Rated To 1 Watt Up To 2000 MHz
Product ID: PE7034-5
102dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 1dB Step Rated To 1 Watt Up To 1000 MHz
Product ID: PE7036-3
10dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 1dB Step Rated To 1 Watt Up To 2000 MHz
Product ID: PE7034-3
110dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 1dB Step Rated To 1 Watt Up To 2000 MHz
Product ID: PE7033
1dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 0.1dB Step Rated To 1 Watt Up To 1000 MHz
Product ID: PE7034-1
1dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 0.1dB Step Rated To 1 Watt Up To 2000 MHz
Product ID: PE7034-6
42dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 0.5dB Step Rated To 1 Watt Up To 1000 MHz
Product ID: PE7036-1
42dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 1dB Step Rated To 1 Watt Up To 500 MHz
Product ID: PE7037-1
45.5dB Step Attenuator, BNC Female To BNC Female Brass Nickel Body With 0.5dB Step Rated To 1 Watt Up To 750 MHz
Product ID: PE7008-1
45.5dB Step Attenuator, BNC Female To BNC Female Brass Nickel Body With 0.5dB Step Rated To 2 Watts Up To 750 MHz
Product ID: PE7008-2
45.5dB Step Attenuator, BNC Female To BNC Female Brass Nickel Body With 0.5dB Step Rated To 3 Watts Up To 750 MHz
Product ID: PE7008-3
45.5dB Step Attenuator, BNC Female To BNC Female Brass Nickel Body With 0.5dB Step Rated To 4 Watts Up To 750 MHz
Product ID: PE7008-4
45.5dB Step Attenuator, BNC Female To BNC Female Brass Nickel Body With 0.5dB Step Rated To 5 Watts Up To 750 MHz
Product ID: PE7008-5
45.5dB Step Attenuator, BNC Female To BNC Female Brass Nickel Body With 0.5dB Step Rated To 6 Watts Up To 750 MHz
Product ID: PE7008-6
70dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 10dB Step Rated To 1 Watt Up To 2000 MHz
Product ID: PE7034-4
80dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 1dB Step Rated To 1 Watt Up To 2000 MHz
Product ID: PE7033-2
81dB Step Attenuator, BNC Female To BNC Female Brass Nickel Body With 0.1dB Step Rated To 1 Watt Up To 1000 MHz
Product ID: PE7058-1
82.5dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 0.5dB Step Rated To 1 Watt Up To 1000 MHz
Product ID: PE7036-2
82.5dB Step Attenuator, BNC Female To BNC Female Aluminum Body With 0.5dB Step Rated To 1 Watt Up To 500 MHz
Product ID: PE7037-2