BNC Female Bulkhead Mount Isolated Ground Connector Crimp/Crimp Attachment for RG58, PE-C195, PE-P195, LMR-195
Product ID:
PE45064
Pricing
Quantity | Price |
1-24 | $22.79 |
25-49 | $21.65 |
50-99 | $20.51 |
100-249 | $19.60 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 144
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Crimp |
Mount Method | Bulkhead |
Interface Type 1 | RG58 |
Interface Type 2 | PE-C195 |
Interface Type 3 | PE-P195 |
Interface Type 4 | LMR-195 |
Description
BNC Female Bulkhead Mount Isolated Ground Connector Crimp/Crimp Attachment for RG58, PE-C195, PE-P195, LMR-195
PE45064 BNC female bulkhead isolated ground coaxial connector has an interface type of RG58, PE-C195, PE-P195, LMR-195 and a 50 Ohm impedance. Pasternack BNC female bulkhead connector uses shield/contact crimp/crimp as an attachment method.
The Pasternack BNC female bulkhead isolated ground coaxial connector has a teflon dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE45064 BNC connector uses phosphor bronze contact and a nickel plating material. This BNC female bulkhead isolated ground coaxial RF connector is RoHS and REACH compliant.
This Pasternack female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.