Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

Broadcast Industry

Stay ahead of the digital revolution! The US Congress approved a "hard date" deadline of June 12, 2009 to turn off analog NTSC broadcasts, which means after that date, all broadcasts will use the ATSC digital broadcast programming standard. Upgrade your equipment now and get some spares!

HD (HIGH DEFINITION) CONNECTORS

The new HD series is a professional-grade, 75 Ohm connector line designed for applications that include HDTV, satellite communications, and digital broadcast. The HD series connectors are designed around the popular Mini-59 type coaxial cables, such as Pasternack’s new PE-BYR940. The HD Precision connectors are designed specifically for Pasternack’s PE-BYR940 and Belden’s 1855A cables, while the HD Universal connectors are designed for generic 75 Ohm cables with a 23, 24 or 25 AWG center conductor.

Click to see our full range of HD (High Definition) Connectors

HD PRECISION CABLE ASSEMBLIES

The HD Precision 75 Ohm Cable Assemblies are recommended for demanding applications where signal integrity is critical. The assemblies are designed around Pasternack’s new PE-BYR940 Mini-59 coax cable, which provides improved impedance and phase stability over standard RG type assemblies. Typical applications include HDTV, satellite communications, and digital broadcast.

Click to see our full range of HD Precision Cable Assemblies