7-16 DIN 1-2 Inch Helical Coaxial Cables
Pasternack 7/16 DIN 1/2" Helical Coaxial Cables
Search Results
Search for: All in Category: 7/16 DIN Data Jumper Cables returned 6 Products
New Search
 |
|
|
7/16 Male To 7/16 Male, 50 Ohm, 0.5 Inch Helical Flex
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
7/16 Male To 7/16 Male, 50 Ohm, 0.5 Inch Helical Flex
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
7/16 Male To 7/16 Female, 50 Ohm, 0.5 Inch Helical Flex
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
7/16 Male To 7/16 Female, 50 Ohm, 0.5 Inch Helical Flex
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
7/16 Male To Right Angle 7/16 Male, 50 Ohm, 0.5 Inch Helical Flex
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
7/16 Male To Right Angle 7/16 Male, 50 Ohm, 0.5 Inch Helical Flex
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
|