Bandpass Filters
Pasternack RF Bandpass Filters
RF Bandpass Filters from Pasternack cover a wide frequency range. With our Bandpass filters covering a wide range of frequencies, Pasternack is an easy choice for your RF and microwave components needs. Pasternack Bandpass filter product line has a range from 824 MHz to 5.9 GHz.
The Bandpass filter product line from Pasternack is designed for performance and reliability. Pasternack RF Bandpass filters are constructed using the Combline design. Using the Combline Bandpass filter design results in Low Insertion Loss performance.
Bandpass filters from Pasternack can be used in a wide variety of applications. AWS, Bluetooth, GPS, GSM, ISM, Microwave, PCS, RFID, UMTS, WIMAX, ZigBee and other applications will benefit from a Pasternack RF Bandpass filter. Medical, microwave, seismology and sonar are just some of the many industries Bandpass RF filters are used.
Search Results
Search for: All in Category: Bandpass Filters returned 15 Products
New Search
| 1 2 Next > |
 |
|
|
Bandpass Filter, ISM & RFID, 902 To 928 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, ISM, WiFi, Bluetooth, Zigbee, 2400 To 2500 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, ISM, WiFi, 5725 To 5875 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, GPS L1, 1565 To 1585 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, GPS L2, 1217 To 1237 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, GSM, 824 To 849 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, GSM, 869 To 894 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, PCS, 1850 To 1910 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, PCS, 1930 To 1990 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, UMTS, 1920 To 1980 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
| 1 2 Next > |
|