|
|
Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD
|
|
|
|
|
|
|
Bandpass Filter
Pasternack Bandpass FilterBandpass filter series covers a frequency range from 824 MHz to 5.9 GHz. The Pasternack bandpass filter product line use the Combline design which results in Low Insertion Loss performance. The product line of bandpass filters are suitable for the following bands:
* ISM
* RFID
* WiFi
* Bluetooth
* Zigbee
* GPS
* GSM
* PCS
* UMT
* AWS
* WIMAX
Search Results
Search for: All in Category: Bandpass Filter returned 15 Products
New Search
| 1 2 Next > |
 |
|
|
Bandpass Filter, ISM & RFID, 902 To 928 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, ISM, WiFi, Bluetooth, Zigbee, 2400 To 2500 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, ISM, WiFi, 5725 To 5875 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, GPS L1, 1565 To 1585 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, GPS L2, 1217 To 1237 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, GSM, 824 To 849 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, GSM, 869 To 894 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, PCS, 1850 To 1910 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, PCS, 1930 To 1990 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Bandpass Filter, UMTS, 1920 To 1980 MHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
| 1 2 Next > |
|
|