Land Mobile Radio Antennas
Pasternack Land Mobile Radio AntennasLand mobile radio (LMR) antennas from Pasternack are available in a broad range of frequencies. Pasternack manufactures a wide selection of styles in land mobile radio antenna products.
Search Results
Search for: All in Category: Land Mobile Radio Antennas returned 9 Products
New Search
 |
|
|
Mobile Antenna, Heavy Duty Base, Loaded quarter wave, NMO MOUNT, 40 - 47 MHz, Unity
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Mobile Antenna, Field Tunable quarter wave, NMO Mount, 118 - 940 MHz, Unity
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Wideband Mobile Antenna, 20MHz BW @ 2:1 VSWR,NMO Mount, 132 - 174 MHz, 2.4dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Wideband Mobile Antenna, Field Tunable quarter wave, NMO Mount, 132 - 512 MHz, Unity
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Mobile Base Loaded half wave Antenna, Field Tunable, No GP, NMO Mount, 132 - 174 MHz, 2.4dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Wideband Mobile Antenna, 80MHz BW @ 2:1 VSWR, No GP, NMO Mount, 380 - 460 MHz, 2.0dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Wideband Mobile Antenna, 106MHz BW @ 2:1 VSWR,No GP, NMO Mount, 406 - 512 MHz, 2.0dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Wideband Mobile Antenna, 40MHz BW @ 2:1 VSWR, No GP,NMO Mount, 440 - 480 MHz, 4.5dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Colinear Whip Antenna, UHF Male Connector, 474.5-479.5 MHz, 5.5 dBi
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
|