50 Ohm SMA Male Calibration Kit 3 Port Field Type Operating From DC to 26.5 GHz
Product ID:
PE5511
Pricing
Quantity | Price |
1-1 | $1,960.00 |
2-4 | $1,881.60 |
5-9 | $1,803.20 |
10+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Style | 3 Port Field Type |
Connector Series | SMA |
Gender | Male |
Frequency, Min | DC |
Frequency, Max | 26.5 GHz |
Impedance | 50 Ohm |
Polarity | Standard |
Description
50 Ohm SMA Male Calibration Kit 3 Port Field Type Operating From DC to 26.5 GHz
Open short load (OSL) calibration kit for VNA vector network analyzer and portable RF instrument test equipment PE5511 from Pasternack is manufactured to a high standard of quality. This Pasternack open-short-load calibration kit component is built with SMA open, SMA short and SMA load. Our field portable open/short/load 3 port calibration kit for RF analyzer test equipment has male SMA for all three ports.
RF calibration kit component with precision open short load for handheld analyzer test equipment is rated for a maximum frequency of 26.5 GHz and a maximum power of 0.5 Watt. PE5511 3 port field portable instrument calibration tool for RF analyzer test equipment is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. This Anritsu Site Master™ and other compatible handheld cable, antenna and network analyzer instrument open/short/load precision calibration kit is in-stock and Pasternack is where to buy your RF calibrating components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.
Site Master™ is a trademark of Anritsu
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.P65Warnings.ca.gov
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.