100 Watts High Power WR-51 Waveguide Load 15 GHz to 22 GHz
Product ID:
PE6830
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 100 Watt |
Waveguide Size | WR-51 |
Minimum Frequency | 15 GHz |
Maximum Frequency | 22 GHz |
Impedance | 50 Ohm |
Description
100 Watts High Power WR-51 Waveguide Load 15 GHz to 22 GHz
PE6830 100 Watts high power waveguide load (also known as waveguide termination) has a WR-51 input. This Pasternack WR-51 waveguide load / termination is rated for a minimum frequency of 15 GHz and a maximum frequency of 22 GHz. Our WR-51 waveguide terminator has a maximum input power of 100 Watts.
WR-51 waveguide load / termination PE6830 has an average maximum VSWR of 1.1:1. This Pasternack WR-51 high power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-51 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.