Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

Land Mobile Radio Industry

Pasternack offers a full range of products to support professionals using land Mobile Radio applications, from Antennas and Antenna Mounts, to Coaxial Connectors and Cable Assemblies.

MOBILE ANTENNAS

Our wideband antenna solutions operate across multiple frequencies, which helps alleviate the interoperability problems that can occur during crisis and emergency situations.

Our vehicular Mobile Antennas are compatible with 1-1/8"-18 thread mounts, including the industry standard 3/4 inch hole mounts, so installation or replacement of existing antennas on public safety and emergency response vehicles is both easy and cost-effective.

Click to see our full range of Mobile Antennas for LMR Applications.

Our Antennas for Base Station and LMR applications also come ready-to-install for both indoor and outdoor environments, and even for extreme weather situations. Of these antennas, three come equipped with coaxial cable that can be terminated with your choice of connector for a customized solution that can be shipped the same day you place your order!

Click to see our full range of Base Station and LMR Antennas.

MOBILE ANTENNA MOUNTS

To complete your installation, Pasternack also offers our complete line of Antenna mounts, NMO cable assemblies and jumpers. These can be easily customized to your specifications, no matter which connector termination or length you need. Pasternack has it all in-stock and ready to ship the same day.

TYPE N CONNECTORS AND CABLE ASSEMBLIES FOR LMR

Pasternack’s new line of low PIM (Passive Intermodulation Distortion) Type N connector is designed for applications needing low intermodulation distortion. The connector body is Brass with White Bronze plating for greater durability and corrosion-resistance, and the contacts are Gold-plated with no Nickel undercoat. These lightweight, low-loss 50 Ohm connectors are now widely used in Wireless, WiFi, and GSM base station applications, and are fully interchangeable with Type N connectors designed to the MIL-C39012 specification. The cables are fully interchangeable with standard Type N jumpers, and are equivalent to TMS© LMR© type 195, 200, 240, 400, and 600 cables, as well as 1/2" Helical cables.

Click on the following links to see the standard lengths available in stock, or generate a custom-length cable assembly and see immediate pricing. Standard lengths will ship same-day, while custom lengths will ship within three days after receiving an order.

TYPE 7/16 DIN CONNECTORS AND CABLE ASSEMBLIES FOR LMR

Pasternack’s new line of low PIM (Passive Intermodulation Distortion) 7/16 DIN connector is designed for applications needing low intermod distortion. The connector body is Brass with White Bronze plating for greater durability and corrosion-resistance, and the contacts are Silver-plated with no Nickel undercoat. These lightweight, low-loss 50 Ohm connectors are now widely used in Wireless, WiFi, and GSM base station applications, and are fully interchangeable with all 7/16 DIN connectors designed to IEC 169-4, CECC 22-190, DIN 47223 and VG 95250 specifications. The cables are fully interchangeable with standard 7/16 DIN jumpers, and are equivalent to LMR© type 195, 200, 240, 400, and 600 cables, as well as 1/2" Helical cables.

Click on the following links to see the standard lengths available in stock, or generate a custom-length cable assembly and see immediate pricing. Standard lengths will ship same-day, while custom lengths will ship within three days after receiving an order.