Manual RF Switches

Pasternack manual RF switches are passive microwave devices that route a high frequency RF signal through a set transmission path. Manual RF coaxial cable switches from Pasternack are most commonly used in microwave test systems for routing varying RF signals between instruments, allowing multiple tests to be performed at the same time using the same setup. Many of our RF and microwave manual coax switches are RoHS and REACH compliant.

Manual RF switches are available with N connectors only. We carry two different manual coaxial cable switch configurations including single-pole-double-throw (SPDT) switches and single-pole-four-throw (SP4T) manual RF switches. Our RF manual coax switches have frequency capabilities ranging from DC to 1.3 GHz depending on type and style and very low VSWR. Pasternack Enterprises’ manual RF switches have a power rating of 500 watts.

The Pasternack facility certified to ISO 9001:2015 ships manual RF coaxial switches from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).