Pasternack Enterprises MCX jack connectors category includes 24 part numbers, most are RoHS and REACH compliant. MCX jack connectors in this category will terminate to coax, PCB (printed circuit board) or terminal. These MCX jack connectors are built to precise RF and microwave industry specifications.
Pasternack MCX jack connectors are manufactured in standard polarity or reverse polarity threads, with 50 Ohm impedance. MCX jack connectors are available in straight or right angle versions, as well as, bulkhead, 2 hole panel, 4 hole panel or mountless options. These MCX jack connectors designs are available in crimp/solder or solder attachments.
Our facility certified to ISO 9001:2015 ships MCX jack connectors the same day from the broadest and deepest in stock inventory of microwave and RF parts. Excellent technical support and customer service are on hand to support you. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.