Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

Medical

Magnetic properties of connector components can obscure the results of MRI scans. Pasternack resolves this issue with its ability to offer a range of high-performance non-magnetic connectors and cable assemblies that can be used in MRI environments. Pasternack builds Non-Magnetic Coaxial Cable Assemblies that are rated to 18 GHz and 26.5 GHz, perfect for MRI applications.

Although the standard magnetic field strength of Magnetic Resonance Imaging Systems is typically 0.5 to 3 tesla (T), research equipment may range up to 7-10 T. As these field strengths increase, the magnetic properties of the components within the imaging volume become more critical to the system. Magnetic components used at the MR Coil will cast a shadow obscuring the image and affecting the quality of the analysis. Using Pasternack Non-Magnetic Coaxial Cable Assemblies, the image remains unimpaired.

Click on the following links to see the standard lengths available in stock, or generate a custom-length cable assembly and see immediate pricing. Standard lengths will ship same-day, while custom lengths will ship within three days after receiving an order.