MMCX Jack Connector Crimp/Solder Attachment For RG316-DS, RG188-DS
Product ID:
PE44852
Pricing
| Quantity | Price |
| 1-24 | $29.59 |
| 25-49 | $28.11 |
| 50-99 | $26.63 |
| 100-249 | $25.45 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 172

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MMCX |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG316-DS |
| Interface Type 2 | RG188-DS |
Description
MMCX Jack Connector Crimp/Solder Attachment For RG316-DS, RG188-DS
PE44852 MMCX jack coaxial connector has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. Pasternack MMCX jack connector uses shield/contact crimp/solder as an attachment method.
The Pasternack MMCX jack coaxial connector has a PTFE dielectric type. The Pasternack MMCX coaxial connector has a brass body with gold plating. Our PE44852 MMCX connector uses beryllium copper contact. This MMCX jack coaxial RF connector is REACH compliant.
This Pasternack jack MMCX connector will ship the same day as purchased. Our MMCX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table