N Female Bulkhead Connector Clamp/Solder Attachment For RG59, RG62, .640 inch DD Hole
Product ID:
PE4297
Pricing
Quantity | Price |
1-24 | $40.39 |
25-49 | $38.37 |
50-99 | $36.35 |
100-249 | $34.74 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 84
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | Bulkhead |
Interface Type 1 | RG59 |
Interface Type 2 | RG62 |
Description
N Female Bulkhead Connector Clamp/Solder Attachment For RG59, RG62, .640 inch DD Hole
PE4297 type N female bulkhead coaxial connector has an interface type of RG59, RG62 and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact clamp/solder as an attachment method.
The Pasternack type N female bulkhead coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. This type N female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female N type bulkhead connector will ship the same day as purchased. Our bulkhead type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.