N Female Connector Clamp/Non-Solder Contact Attachment for 7/8 inch Annular

Product ID: PE45036

Pricing

QuantityPrice
1-24$92.99
25-49$88.34
50-99$83.69
100-249$79.97
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 17/8 inch annular

Description

N Female Connector Clamp/Non-Solder Contact Attachment for 7/8 inch annular

PE45036 type N female coaxial connector has an interface type of 7/8 inch annular and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact clamp/non-solder contact as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack type N female coaxial connector has a TPX dielectric type and a VSWR of 1.1. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our PE45036 type N connector uses copper contact and a tri-metal plating material. This N type female coaxial RF connector is RoHS and REACH compliant.

This Pasternack female type N connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.