N Female Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .596 inch D Hole
Product ID:
PE44398
Pricing
Quantity | Price |
1-24 | $38.19 |
25-49 | $36.28 |
50-99 | $34.37 |
100-249 | $32.84 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 354
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 10 GHz |
Interface Type 1 | Thru Hole |
Description
N Female Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .596 inch D Hole
PE44398 type N female right angle bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact solder as an attachment method. Our female type N right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.
The Pasternack right angle type N female bulkhead pcb connector has a PTFE dielectric type. The Pasternack type N pcb connector has a brass body with nickel plating. Our PE44398 type Nright angle connector uses beryllium copper contact. This N type female right angle bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle female type N bulkhead connector will ship the same day as purchased. Our bulkhead N type right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.