USA & Canada (866) 727-8376  International +1 (949) 261-1920

3 GHz Bi-directional Type N High Power Attenuators 100 Watts

3 GHz Attenuator Maximum Frequency

100 watts Attenuator Maximum Power

High Power Attenuators use N Type Connectors

Attenuation values of 3dB, 6dB, 10dB, 20dB, 30dB and 40dB

Max 1.3:1 VSWR

Low Frequency 3 GHz Bi-directional Type N High Power Attenuators

 

Pasternack introduces a new product line of low frequency high power RF attenuators. Our high power 3 GHz attenuators add to our over 40,000 in-stock RF, microwave and millimeter wave products that ship the same day as purchased. These new RF lower frequency coaxial attenuators are specially suited for in-the-field uses and other general purpose applications where costly stainless steel designs and high performance are not required.

 

Our 3 GHz high power attenuator product line is offered with Type N connectors. Pasternack low frequency type N attenuators can be purchased with 3 dB, 6 dB, 10 dB, 20 dB, 30 dB or 40 dB attenuation ratings depending on model. These high power bi-directional RF attenuator models are available for sale and all are RoHS and REACH compliant.

 

Pasternack’s high power 3 GHz attenuators have peak power ratings of 100 Watts. These N Type RF attenuators are manufactured with large aluminum heatsink cooling fins which help to quickly dissipate heat during operation. The superior cooling of these low frequency high power attenuator line allows them to effectively operate between a temperatures of -55 to +125 degrees C, making them an ideal solution for a wide range of environmental conditions.

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451