USA & Canada (866) 727-8376  International +1 (949) 261-1920

3 GHz Directional Attenuators Type N 200 Watts

  3 GHz Maximum Attenuator Frequency

  200 watts Maximum Attenuator Power

  High Power Attenuators use Thpe N Connectors

  Attenuation values of 10dB, 20dB, 30dB and 40dB

  Max 1.35:1 VSWR

3 GHz Type N Directional High Power Attenuators Rated for 200 Watts

 

Pasternack introduces a new product line of high power attenuators. Our 3 GHz high power attenuators add to our over 40,000 in-stock RF, microwave and millimeter wave products that ship the same day as purchased. The new RF lower frequency high power coaxial attenuators are specially suited for in-the-field uses and other general purpose applications where costly stainless steel designs and high performance are not required.

 

Our high power 3 GHz attenuators are offered with Type N connectors. Pasternack low frequency attenuators can be purchased with 10 dB, 20 dB, 30 dB or 40 dB attenuation ratings depending on model. These directional high power RF attenuator models are available for sale and all are RoHS and REACH compliant.

 

Pasternack’s high power 3 GHz attenuators have peak power ratings of 200 Watts. These RF high power attenuators are manufactured with large aluminum heatsink cooling fins which help to quickly dissipate heat during operation. The superior cooling of these low frequency attenuators allows them to effectively operate between a temperatures of -55 to +125 degrees C, making them an ideal solution for a wide range of environmental conditions.

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451