USA & Canada (866) 727-8376  International +1 (949) 261-1920

7/16 DIN Equal Split Tappers 700 MHz to 2.7 GHz

Click on a link below for product details.

Browse our entire selection of new RF Tappers by clicking on a link below:

RF Power Tappers from Pasternack

 

RF tappers (also known as Signal Tappers, Signal Samplers, Power Tappers, Equal/Unequal Power Splitters or Dividers) are used to either evenly or unevenly sample or split RF signals in LTE, Tetra, private mobile radio (PMR), UMTS or WiFi systems for in-building and outdoor distributed antenna system (DAS) applications. Equal RF power tappers are reactive power dividers with an equal power split.  Unequal RF power tappers are couplers, where the ratios of 1:30 to 1:1000 are the coupling value.

 

Pasternack is offering three designs of RF tappers including 2-way, 3-way and 4-way body styles and are available with Type-N or 7/16 DIN connectors. Equal and unequal split tappers utilize a ruggedized sealed construction, using an air dielectric structure without solder joints and have connectors with O-rings for IP65 / IP67 required installations. Unequal signal tappers from Pasternack are available in a variety of split ratios from 2:1 to 1000:1 (4.8dB to 30dB) and operate from 376 MHz to 6 GHz. Our equal split tappers provide excellent performance across wireless bands from 376 MHz to 2.7 GHz, making them an ideal solution for in-building DAS.

 

RF power tappers from Pasternack permit continuous direct current (DC) through the main line while passing RF power with minimal ripple and insertion loss. These low PIM signal tappers have a max power rating up to 700 Watts and are designed to assist in cell phone and radio installations operating in frequency bands such as LTE, Tetra, PMR and WiFi in emerging wireless markets. Our RF power dividers are IP65 / IP67 and RoHS compliant.

 

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451