Part No.
Part No.
& Additional
Views
Frequency
(GHz)
Tuning
Voltage
(Vdc)
Output Power Typ
(dBm)
Supply
Voltage
(Vdc)
Phase Noise
10 KHz
(Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Pacakge Size
(L" x W" x H")
MIL Specs
USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Picture
Part No.
& Additional
Views
Frequency
(GHz)
Tuning
Voltage
(Vdc)
Output Power Typ
(dBm)
Supply
Voltage
(Vdc)
Phase Noise
10 KHz
(Typ)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Pacakge Size
(L" x W" x H")
All surface mount VCO models are designed to meet rugged environmental conditions that include temperature cycle, vibration, and shock. SMT voltage controlled oscillator model datasheets feature detailed typical performance graphs, and all surface mount models have downloadable mounting footprint software available on the Pasternack website. SMT VCO models are rated as EAR99 and RoHS and REACH compliant.
Surface mount voltage controlled oscillator series is in-stock and available to ship the same day!
Picture
Part No.
& Additional
Views
Surface Mount Voltage Controlled Oscillator Frequency
(GHz)
Tuning
Voltage
(Vdc)
Output Power Typ
(dBm)
Supply
Voltage
(Vdc)
Phase Noise
10 KHz
(Typ)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
SMT VCO Pacakge Size
(L" x W" x H")
PE2V000 | .125 to .250 |
0.5 to 18 |
+8 |
5.0 |
-107 |
-10 |
0.5 |
3 |
0.175" x 0.175" x 0.075" |
||
PE2V001 | .200 to .400 |
0 to 5 |
+6 |
3.0 |
-95 |
-14 |
4 |
7 |
0.175" x 0.175" x 0.075" |
||
PE2V002 | .250 to .500 |
0 to 20 |
+8 |
5.0 |
-105 |
-12 |
0.8 |
2 |
0.175" x 0.175" x 0.075" |
||
PE2V003 | .500 to 1.000 |
0 to 19 |
+6 |
10.0 |
-97 |
-10 |
4 |
10 |
0.175" x 0.175" x 0.075" |
||
PE2V004 | .800 to 1.600 |
0.5 to 18 |
+11 |
5.0 |
-93 |
-17 |
4 |
20 |
0.175" x 0.175" x 0.075" |
||
PE2V005 | 1.000 to 2.000 |
0 to 20 |
+10 |
12.0 |
-90 |
-7 |
2 |
20 |
0.175" x 0.175" x 0.075" |
||
PE2V006 | 2.000 to 2.750 |
1 to 10 |
+11 |
11.0 |
-86 |
-17 |
6 |
22 |
0.175" x 0.175" x 0.075" |
||
PE2V007 | 2.000 to 3.000 |
0.5 to 20 |
+9 |
12.0 |
-87 |
-14 |
2 |
24 |
0.175" x 0.175" x 0.075" |
||
PE2V008 | 3.120 to 3.920 |
0.5 to 11 |
+8 |
10.0 |
-87 |
-22 |
10 |
22 |
0.175" x 0.175" x 0.075" |
||
PE2V009 | 3.570 to 4.580 |
0.5 to 11.5 |
+8 |
12.0 |
-83 |
-17 |
4 |
15 |
0.175" x 0.175" x 0.075" |
||
PE2V010 | 4.400 to 5.000 |
0.5 to 4.5 |
+1 |
5.0 |
-85 |
-17 |
5 |
18 |
0.175" x 0.175" x 0.075" |
||
PE2V011 | 4.800 to 5.200 |
0.5 to 3 |
+1 |
3.3 |
-80 |
-20 |
4 |
25 |
0.175" x 0.175" x 0.075" |
||
PE2V012 | 4.800 to 5.700 |
0.5 to 11 |
+8 |
12.0 |
-84 |
-20 |
2 |
20 |
0.175" x 0.175" x 0.075" |
||
PE2V013 | 5.180 to 5.805 |
1 to 10 |
+6 |
11.0 |
-83 |
-20 |
5 |
25 |
0.175" x 0.175" x 0.075" |
||
PE2V014 | 5.400 to 5.900 |
1 to 10 |
+8.5 |
11.0 |
-84 |
-25 |
5 |
25 |
0.175" x 0.175" x 0.075" |
||
PE2V015 | 6.100 to 7.000 |
1 to 10 |
+5.5 |
5.0 |
-76 |
-30 |
5 |
15 |
0.175" x 0.175" x 0.075" |
||
PE2V016 | 7.390 to 8.050 |
0.5 to 9 |
+4 |
5.0 |
-75 |
-22 |
10 |
40 |
0.175" x 0.175" x 0.075" |
||
PE2V017 | 8.300 to 9.100 |
0 to 10 |
+1 |
5.0 |
-73 |
-25 |
5 |
20 |
0.175" x 0.175" x 0.075" |
||
PE2V018 | 9.000 to 10.000 |
0.5 to 11 |
+7 |
12.0 |
-78 |
-30 |
15 |
50 |
0.175" x 0.175" x 0.075" |
||
PE2V019 | 10.000 to 11.000 |
1 to 11 |
+4 |
12.0 |
-72 |
-40 |
15 |
70 |
0.175" x 0.175" x 0.075" |
||
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451