USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

High Rel Electromechanical Relay Switches - 2.5M Life Cycles

2.5M
Life
Cycles

Pic-Description

PE71S6058

SPDT
N Female

12.4 GHz
High Power

Failsafe

No

1.50

60

0.5

24-30

200

                     
Pic-Description

PE71S6067

DPDT
SMA Female

18 GHz

Latching

Yes

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6059

SPDT
N Female

12.4 GHz
High Power

Failsafe

No

1.50

60

0.5

10.2-13

200

                     
Pic-Description

PE71S6068

DPDT
SMA Female

18 GHz

Latching

Yes

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6065

DPDT
SMA Female

18 GHz

Failsafe

No

1.50

60

0.5

24.30

100

                     
Pic-Description

PE71S6069

DPDT
SMA Female

18 GHz

Latching

Yes

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6071

DPDT
2.92mm Female

40 GHz

Latching

Yes

1.90

50

0.8

24-30

10

                     
Pic-Description

PE71S6066

DPDT
SMA Female

18 GHz

Failsafe

No

1.50

60

0.5

10.2-13

100

                     
Pic-Description

PE71S6070

DPDT
N Female

12.4 GHz

Failsafe

Yes

1.50

60

0.5

24-30

200

                     

Part No.

Switch &

Connector

Type

RF Frequency

(DC to X GHz)

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451