Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE-020SRPE33668-12PE34577-60PE36537-18PE4744
PE-034SRPE33668-24PE34577-72PE3653-72PE4745
PE-047SRPE33668-36PE34578-12PE36537-24PE4746
PE1001-1PE33668-48PE34578-18PE36537-36PE4747
PE1001-2PE33668-60PE34578-24PE36537-48PE4748
PE1001-3PE33668-72PE34578-36PE36537-6PE4749
PE1001-4PE33670-12PE34578-48PE36537-60PE4750
PE1001-5PE33670-24PE34578-6PE36538-12PE4751
PE1001-6PE33670-36PE34578-60PE36538-24PE4752
PE1001-7PE33670-48PE34579-12PE36538-36PE4753
PE1002-1PE33670-60PE34579-24PE36538-48PE4754
PE1002-2PE33670-72PE34579-36PE36538-60PE4755
PE1003-1PE3367-12PE34579-48PE36538-72PE4756
PE1004-1PE3367-18PE34579-60PE36539-12PE4757
PE1004-2PE33672-12PE34579-72PE36539-18PE4758
PE1004-3PE33672-24PE34580-12PE36539-24PE4759
PE1005-1PE33672-36PE34580-18PE36539-36PE4760
PE1005-2PE3367-24PE34580-24PE36539-48PE4761
PE1005-3PE33672-48PE34580-36PE36539-6PE4762
PE1006-1PE33672-60PE34580-48PE36539-60PE4763
PE1006-2PE33672-72PE34580-6PE36540-12PE4764
PE1006-3PE33673-12PE34580-60PE36540-24PE4765
PE1007PE33673-24PE34581-12PE36540-36PE4766
PE1008PE33673-36PE3458-12PE36540-48PE4767
PE1009PE33673-48PE34581-24PE36540-60PE4768
PE-118SRPE3367-36PE34581-36PE36540-72PE4769
PE-142LLPE33673-60PE34581-48PE36541-12PE4770
PE1510PE33673-72PE34581-60PE36541-18PE4771
PE1511PE33674-12PE34581-72PE3654-12PE4772
PE1512PE33674-24PE34582-12PE36541-24PE4773
PE1513PE33674-36PE34582-18PE36541-36PE4774
PE1513PE33674-48PE34582-24PE36541-48PE4775
PE1514PE33674-60PE34582-36PE36541-6PE4776
PE1514PE33674-72PE3458-24PE36541-60PE4777
PE1515PE3367-48PE34582-48PE36542-12PE4778
PE1515PE33675-12PE34582-6PE36542-24PE4779
PE1516PE33675-24PE34582-60PE36542-36PE4780
PE1516PE33675-36PE34583-12PE3654-24PE4781
PE1602PE33675-48PE34583-24PE36542-48PE4782
PE1603PE33675-60PE34583-36PE36542-60PE4783
PE1604PE33675-72PE34583-48PE36542-72PE4784
PE1605PE3367-6PE3458-36PE3654-36PE4785
PE1606PE3367-60PE34583-60PE3654-48PE4786
PE1607PE33676-12PE34583-72PE3654-60PE4787
PE1608PE33676-24PE34584-12PE3654-72PE4788
PE1609PE33676-36PE34584-18PE3655-12PE4789
PE1610PE33676-48PE34584-24PE3655-18PE4790
PE1611PE33676-60PE34584-36PE3655-24PE4791
PE1612PE33676-72PE34584-48PE3655-36PE4792
PE1613PE33680-12PE34584-6PE3655-48PE4793
PE1614PE33680-24PE34584-60PE3655-6PE4794
PE1615PE33680-36PE3458-48PE3655-60PE4795
PE1616PE33680-48PE34585-12PE3655-72PE4796
PE1617PE33680-60PE34585-24PE3656-12PE4797
PE1618PE33680-72PE34585-36PE3656-18PE4798
PE2000PE3368-12PE34585-48PE3656-24PE4799
PE2001PE33682-12PE34585-60PE3656-36PE4800
PE2002PE33682-24PE34585-72PE3656-48PE4801
PE2003PE33682-36PE3458-60PE3656-6PE4802
PE2004PE3368-24PE34586-12PE3656-60PE4803
PE2005PE33682-48PE34586-18PE36569-12PE4804
PE2006PE33682-60PE34586-24PE36569-18PE4805
PE2007PE33682-72PE34586-36PE36569-24PE4806
PE2008PE3368-36PE34586-48PE36569-36PE4807
PE2009PE3368-48PE34586-6PE36569-48