Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE3299-24 PE34269-72 PE35421-30 PE4028 PE9259
PE3299-36 PE34270-12 PE35421-36 PE4029 PE9260
PE3299-48 PE34270-18 PE35421-48 PE4030 PE9261
PE3299-60 PE34270-24 PE35421-6 PE4031 PE9262
PE3299-72 PE34270-36 PE35421-60 PE4032 PE9263
PE33001-12 PE34270-48 PE35421-72 PE4033 PE9264
PE33001-18 PE34270-6 PE35422-12 PE4034 PE9265
PE33001-24 PE34270-60 PE35422-18 PE4035 PE9266
PE33001-36 PE34271-12 PE35422-24 PE4036 PE9267
PE33001-48 PE34271-18 PE35422-30 PE4037 PE9268
PE33001-6 PE3427-12 PE35422-36 PE4038 PE9269
PE33001-60 PE34271-24 PE3542-24 PE4039 PE9270
PE33003-12 PE34271-36 PE35422-48 PE4040 PE9271
PE33003-18 PE34271-48 PE35422-6 PE4041 PE9272
PE33003-24 PE34271-6 PE35422-60 PE4042 PE9273
PE33003-36 PE34271-60 PE35422-72 PE4043 PE9274
PE33003-48 PE34272-12 PE35423-12 PE4044 PE9275
PE33003-6 PE34272-24 PE35423-18 PE4045 PE9276
PE33003-60 PE34272-36 PE35423-24 PE4046 PE9277
PE33009-12 PE3427-24 PE35423-30 PE4047 PE9278
PE33009-24 PE34272-48 PE35423-36 PE4048 PE9279
PE33009-36 PE34272-60 PE35423-48 PE4049 PE9280
PE33009-48 PE34272-72 PE3542-36 PE4050 PE9281
PE33009-60 PE34273-12 PE35423-6 PE4051 PE9282
PE33009-72 PE34273-18 PE35423-60 PE4052 PE9283
PE33011-12 PE34273-24 PE35423-72 PE4053 PE9284
PE3301-12 PE34273-36 PE35424-12 PE4054 PE9285
PE33011-24 PE34273-48 PE35424-18 PE4055 PE9286
PE33011-36 PE3427-36 PE35424-24 PE4056 PE9287
PE33011-48 PE34273-6 PE35424-30 PE4057 PE9288
PE33011-60 PE34273-60 PE35424-36 PE4058 PE9289
PE33011-72 PE34274-12 PE35424-48 PE4059 PE9290
PE3301-24 PE34274-24 PE35424-6 PE4060 PE9291
PE3301-36 PE34274-36 PE35424-60 PE4061 PE9292
PE3301-48 PE34274-48 PE35424-72 PE4062 PE9293
PE3301-60 PE34274-60 PE3542-48 PE4063 PE9294
PE3301-72 PE34274-72 PE3542-60 PE4064 PE9295
PE33021-12 PE3427-48 PE3542-72 PE4065 PE9296
PE3302-12 PE34275-12 PE35430-12 PE4066 PE9297
PE33021-24 PE34275-18 PE35430-18 PE4067 PE9298
PE33021-36 PE34275-24 PE35430-24 PE4068 PE9299
PE33021-48 PE34275-36 PE35430-36 PE4069 PE9300
PE33021-60 PE34275-48 PE35430-48 PE4070 PE9301
PE33021-72 PE34275-6 PE35430-6 PE4071 PE9302
PE3302-24 PE34275-60 PE35430-60 PE4072 PE9303
PE3302-36 PE3427-60 PE35430-72 PE4073 PE9304
PE3302-48 PE34276-12 PE3543-12 PE4074 PE9305
PE3302-60 PE34276-24 PE3543-24 PE4075 PE9306
PE3302-72 PE34276-36 PE3543-36 PE4076 PE9307
PE3304-12 PE34276-48 PE3543-48 PE4077 PE9308
PE3304-24 PE34276-60 PE3543-60 PE4078 PE9309
PE3304-36 PE34276-72 PE3543-72 PE4079 PE9310
PE3304-48 PE34277-12 PE3544-12 PE4080 PE9311
PE3304-60 PE34277-18 PE3544-24 PE4081 PE9312
PE3304-72 PE3427-72 PE3544-36 PE4082 PE9313
PE3306-12 PE34277-24 PE3544-48 PE4083 PE9314
PE3306-24 PE34277-36 PE3544-60 PE4084 PE9315
PE3306-36 PE34277-48 PE3544-72 PE4085 PE9316
PE3306-48 PE34277-6 PE3545-12 PE4088 PE9317
PE3306-60 PE34277-60 PE3545-24 PE4089 PE9318
PE3306-72 PE34279-12