Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE33175-72 PE3429-36 PE35656-36 PE4196 PE9426
PE33176-12 PE34293-6 PE35656-48 PE4197 PE9427
PE33176-18 PE34293-60 PE35656-6 PE4198 PE9428
PE33176-24 PE3429-48 PE35656-60 PE4199 PE9429
PE33176-36 PE3429-6 PE35658-12 PE4200 PE9430
PE33176-48 PE3429-60 PE35658-18 PE4201 PE9431
PE33176-6 PE34296-12 PE35658-24 PE4202 PE9432
PE33176-60 PE34296-18 PE35658-36 PE4203 PE9433
PE33178-12 PE34296-24 PE35658-48 PE4204 PE9434
PE33178-24 PE34296-36 PE35658-6 PE4205 PE9435
PE33178-36 PE34296-48 PE35658-60 PE4206 PE9436
PE33178-48 PE34296-6 PE35660-12 PE4207 PE9437
PE33178-60 PE34296-60 PE35660-18 PE4208 PE9438
PE33178-72 PE34297-12 PE35660-24 PE4209 PE9439
PE33179-12 PE34297-18 PE35660-36 PE4210 PE9440
PE33179-24 PE3429-72 PE35660-48 PE4211 PE9441
PE33179-36 PE34297-24 PE35660-6 PE4212 PE9442
PE33179-48 PE34297-36 PE35660-60 PE4213 PE9443
PE33179-60 PE34297-48 PE35662-12 PE4214 PE9444
PE33179-72 PE34297-6 PE35662-18 PE4215 PE9445
PE3318-12 PE34297-60 PE35662-24 PE4216 PE9446
PE3318-24 PE34299-12 PE35662-36 PE4217 PE9447
PE3318-36 PE34299-18 PE35662-48 PE4218 PE9448
PE3318-48 PE34299-24 PE35662-6 PE4219 PE9449
PE3318-60 PE34299-36 PE35662-60 PE4220 PE9450
PE3318-72 PE34299-48 PE35664-12 PE4221 PE9451
PE33188-12 PE34299-6 PE35664-18 PE4222 PE9452
PE33188-24 PE34299-60 PE35664-24 PE4223 PE9453
PE33188-36 PE3430-12 PE35664-36 PE4224 PE9454
PE33188-48 PE3430-24 PE35664-48 PE4225 PE9455
PE33188-60 PE34303-12 PE35664-6 PE4226 PE9456
PE33188-72 PE34303-18 PE35664-60 PE4227 PE9457
PE33191-12 PE34303-24 PE35666-12 PE4228 PE9458
PE33191-18 PE34303-36 PE35666-18 PE4229 PE9459
PE3319-12 PE34303-48 PE35666-24 PE4230 PE9460
PE33191-24 PE3430-36 PE35666-36 PE4231 PE9461
PE33191-36 PE34303-6 PE35666-48 PE4232 PE9462
PE33191-48 PE34303-60 PE35666-6 PE4233 PE9463
PE33191-6 PE3430-48 PE35666-60 PE4234 PE9464
PE33191-60 PE34305-12 PE35668-12 PE4235 PE9465
PE3319-18 PE34305-18 PE35668-18 PE4236 PE9466
PE3319-24 PE34305-24 PE35668-24 PE4237 PE9467
PE3319-36 PE34305-36 PE35668-36 PE4238 PE9468
PE3319-48 PE34305-48 PE35668-48 PE4239 PE9469
PE3319-6 PE34305-6 PE35668-6 PE4240 PE9470
PE3319-60 PE34305-60 PE35668-60 PE4241 PE9471
PE33196-12 PE3430-60 PE35670-12 PE4242 PE9472
PE33196-24 PE34307-12 PE35670-18 PE4243 PE9473
PE33196-36 PE34307-18 PE35670-24 PE4244 PE9474
PE33196-48 PE3430-72 PE35670-36 PE4245 PE9475
PE33196-60 PE34307-24 PE35670-48 PE4246 PE9476
PE33196-72 PE34307-36 PE35670-6 PE4247 PE9477
PE33197-12 PE34307-48 PE35670-60 PE4248 PE9478
PE3319-72 PE34307-6 PE35672-12 PE4249 PE9479
PE33197-24 PE34307-60 PE35672-18 PE4250 PE9480
PE33197-36 PE34309-12 PE35672-24 PE4251 PE9481
PE33197-48 PE34309-18 PE35672-36 PE4252 PE9482
PE33197-60 PE34309-24 PE35672-48 PE4253 PE9483
PE33197-72 PE34309-36 PE35672-6 PE4254 PE9484
PE3320-12 PE34309-48 PE35672-60 PE4255 PE9485
PE3320-24 PE34309-6 PE3568-12 PE4256