Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE33316-36 PE34374-72 PE3590-60 PE4362 PE9592
PE33316-48 PE3437-48 PE3590-72 PE4363 PE9593
PE33316-60 PE3437-60 PE3591-12 PE4364 PE9594
PE33316-72 PE3437-72 PE3591-24 PE4365 PE9595
PE33321-12 PE34396-12 PE3591-36 PE4366 PE9596
PE3332-12 PE34396-24 PE3591-48 PE4367 PE9597
PE33321-24 PE34396-36 PE3591-60 PE4368 PE9598
PE33321-36 PE34396-48 PE3591-72 PE4369 PE9599
PE33321-48 PE34396-60 PE3592-12 PE4370 PE9600
PE33321-60 PE34396-72 PE3592-24 PE4371 PE9601
PE33321-72 PE34397-12 PE3592-36 PE4372 PE9602
PE3332-24 PE34397-24 PE3592-48 PE4373 PE9603
PE3332-36 PE34397-36 PE3592-60 PE4374 PE9604
PE3332-48 PE34397-48 PE3592-72 PE4375 PE9605
PE3332-60 PE34397-60 PE3593-12 PE4376 PE9606
PE3332-72 PE34397-72 PE3593-24 PE4377 PE9607
PE33330-12 PE34398-12 PE3593-36 PE4378 PE9608
PE33330-24 PE34398-24 PE3593-48 PE4379 PE9609
PE33330-36 PE34398-36 PE3593-60 PE4380 PE9610
PE33330-48 PE34398-48 PE3593-72 PE4381 PE9611
PE33330-60 PE34398-60 PE3594-12 PE4382 PE9612
PE33330-72 PE34398-72 PE3594-24 PE4383 PE9613
PE3333-12 PE3440-12 PE3594-36 PE4384 PE9614
PE3333-18 PE3440-24 PE3594-48 PE4385 PE9615
PE3333-24 PE3440-36 PE3594-60 PE4386 PE9616
PE3333-36 PE3440-48 PE3594-72 PE4387 PE9617
PE3333-48 PE34405-12 PE3595-12 PE4388 PE9618
PE3333-6 PE34405-18 PE35952-12 PE4389 PE9619
PE3333-60 PE34405-24 PE35952-18 PE4390 PE9620
PE3333-72 PE34405-36 PE35952-24 PE4391 PE9621
PE3334-12 PE34405-48 PE35952-30 PE4392 PE9622
PE3334-24 PE34405-6 PE35952-36 PE4393 PE9623
PE3334-36 PE34405-60 PE3595-24 PE4394 PE9624
PE3334-48 PE3440-60 PE35952-48 PE4395 PE9625
PE3334-60 PE34406-12 PE35952-6 PE4396 PE9626
PE3334-72 PE34406-18 PE35952-60 PE4397 PE9627
PE33349-12 PE34406-24 PE35952-72 PE4398 PE9628
PE33349-24 PE34406-36 PE35953-12 PE4399 PE9629
PE33349-36 PE34406-48 PE35953-24 PE4400 PE9630
PE33349-48 PE34406-6 PE35953-36 PE44000 PE9631
PE33349-60 PE34406-60 PE35953-48 PE44001 PE9632
PE33349-72 PE34407-12 PE3595-36 PE44002 PE9633
PE33350-12 PE3440-72 PE35953-60 PE44003 PE9634
PE33350-24 PE34407-24 PE35953-72 PE44004 PE9635
PE33350-36 PE34407-36 PE35954-12 PE44005 PE9636
PE33350-48 PE34407-48 PE35954-18 PE44006 PE9637
PE33350-60 PE34407-60 PE35954-24 PE44007 PE9638
PE33350-72 PE34407-72 PE35954-30 PE44008 PE9639
PE33352-12 PE34408-12 PE35954-36 PE44009 PE9640
PE33352-24 PE34408-18 PE35954-48 PE4401 PE9641
PE33352-36 PE34408-24 PE35954-6 PE44010 PE9642
PE33352-48 PE34408-36 PE35954-60 PE44011 PE9643
PE33352-60 PE34408-48 PE35954-72 PE44012 PE9644
PE33352-72 PE34408-6 PE3595-48 PE44013 PE9645
PE33356-12 PE34408-60 PE35955-12 PE44014 PE9646
PE33356-24 PE34409-12 PE35955-24 PE44015 PE9647
PE33356-36 PE34409-24 PE35955-36 PE44016 PE9648
PE33356-48 PE34409-36 PE35955-48 PE44017 PE9649
PE33356-60 PE34409-48 PE35955-60 PE44018 PE9650
PE33356-72 PE34409-60 PE35955-72 PE44019 PE9651
PE33361-12 PE34409-72 PE3595-60 PE4402