Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE33417-48 PE34424-72 PE3606-36 PE44118 PE9754
PE33417-60 PE3442-48 PE3606-48 PE44119 PE9755
PE33417-72 PE34425-12 PE3606-60 PE4412 PE9756
PE33419-12 PE34425-24 PE3606-72 PE44120 PE9757
PE33419-24 PE34425-36 PE3607-12 PE44121 PE9758
PE33419-36 PE34425-48 PE3607-24 PE44122 PE9759
PE33419-48 PE34425-60 PE3607-36 PE44123 PE9760
PE33419-60 PE34425-72 PE3607-48 PE44124 PE9761
PE33419-72 PE3442-60 PE3607-60 PE44125 PE9762
PE33420-12 PE34427-12 PE3607-72 PE44126 PE9763
PE33420-18 PE3442-72 PE3608-12 PE44127 PE9764
PE33420-24 PE34427-24 PE3608-24 PE44128 PE9765
PE33420-36 PE34427-36 PE3608-36 PE44129 PE9766
PE33420-48 PE34427-48 PE3608-48 PE4413 PE9767
PE33420-6 PE34427-60 PE3608-60 PE44130 PE9768
PE33420-60 PE34427-72 PE3608-72 PE44131 PE9769
PE33421-12 PE34428-12 PE36108-12 PE44132 PE9770
PE33421-24 PE34428-24 PE36108-24 PE44133 PE9771
PE33421-36 PE34428-36 PE36108-36 PE44134 PE9772
PE33421-48 PE34428-48 PE36108-48 PE44135 PE9773
PE33421-60 PE34428-60 PE36108-60 PE44136 PE9800
PE33421-72 PE34428-72 PE36108-72 PE44137 PE9801
PE33423-12 PE34429-12 PE36109-12 PE44138 PE9802
PE33423-24 PE34429-24 PE36109-24 PE44139 PE9803
PE33423-36 PE34429-36 PE36109-36 PE4414 PE9804
PE33423-48 PE34429-48 PE36109-48 PE44140 PE9805
PE33423-60 PE34429-60 PE36109-60 PE44141 PE9806
PE33423-72 PE34429-72 PE36109-72 PE44142 PE9807
PE33425-12 PE34430-12 PE36110-12 PE44143 PE9808
PE33425-24 PE34430-24 PE36110-24 PE44145 PE9809
PE33425-36 PE34430-36 PE36110-36 PE44146 PE9810
PE33425-48 PE34430-48 PE36110-48 PE44147 PE9811
PE33425-60 PE34430-60 PE36110-60 PE44148 PE9812
PE33425-72 PE34430-72 PE36110-72 PE44149 PE9813
PE33426-12 PE34431-12 PE36111-12 PE4415 PE9814
PE33426-24 PE3443-12 PE3611-12 PE4416 PE9815
PE33426-36 PE34431-24 PE36111-24 PE44161 PE9816
PE33426-48 PE34431-36 PE36111-36 PE44162 PE9817
PE33426-60 PE34431-48 PE36111-48 PE44163 PE9818
PE33426-72 PE34431-60 PE36111-60 PE44164 PE9819
PE33428-12 PE34431-72 PE36111-72 PE44165 PE9820
PE33428-24 PE3443-18 PE3611-18 PE44166 PE9821
PE33428-36 PE34432-12 PE36112-12 PE44167 PE9822
PE33428-48 PE34432-24 PE36112-24 PE44168 PE9823
PE33428-60 PE34432-36 PE36112-36 PE44169 PE9824
PE33428-72 PE3443-24 PE3611-24 PE4417 PE9825
PE33430-12 PE34432-48 PE36112-48 PE44170 PE9826
PE33430-24 PE34432-60 PE36112-60 PE44171 PE9827
PE33430-36 PE34432-72 PE36112-72 PE44172 PE9828
PE33430-48 PE34433-12 PE36113-12 PE44173 PE9829
PE33430-60 PE34433-24 PE36113-24 PE44174 PE9830
PE33430-72 PE34433-36 PE36113-36 PE44175 PE9831
PE3343-12 PE34433-48 PE36113-48 PE44176 PE9832
PE33432-12 PE3443-36 PE3611-36 PE44177 PE9833
PE33432-24 PE34433-60 PE36113-60 PE44178 PE9834
PE33432-36 PE34433-72 PE36113-72 PE4418 PE9835
PE3343-24 PE34434-12 PE36114-12 PE44180 PE9836
PE33432-48 PE34434-24 PE36114-24 PE44181 PE9837
PE33432-60 PE34434-36 PE36114-36 PE44182 PE9838
PE33432-72 PE34434-48 PE36114-48 PE44183 PE9839
PE3343-36 PE34434-60 PE36114-60 <