Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE33450-60 PE34451-60 PE36130-60 PE4427 PE9931-60-R
PE33450-72 PE34451-72 PE36130-72 PE44270 PE9931-6-B
PE33451-12 PE3445-18 PE36131-12 PE44271 PE9931-6-R
PE3345-12 PE34452-12 PE3613-12 PE44272 PE9931-72-B
PE33451-24 PE34452-18 PE36131-24 PE44273 PE9931-72-R
PE33451-36 PE34452-24 PE36131-36 PE44274 PE9932-12-B
PE33451-48 PE34452-36 PE36131-48 PE44275 PE9932-12-R
PE33451-60 PE3445-24 PE36131-60 PE44276 PE9932-18-B
PE33451-72 PE34452-48 PE36131-72 PE44277 PE9932-18-R
PE3345-18 PE34452-6 PE36132-12 PE44278 PE9932-24-B
PE33452-12 PE34452-60 PE36132-24 PE44279 PE9932-24-R
PE33452-24 PE34452-72 PE36132-36 PE4428 PE9932-36-B
PE33452-36 PE34453-12 PE3613-24 PE44280 PE9932-36-R
PE3345-24 PE34453-24 PE36132-48 PE44281 PE9932-48-B
PE33452-48 PE34453-36 PE36132-60 PE44282 PE9932-48-R
PE33452-60 PE34453-48 PE36132-72 PE44283 PE9932-60-B
PE33452-72 PE3445-36 PE3613-36 PE44284 PE9932-60-R
PE3345-36 PE34453-60 PE36134-12 PE44285 PE9932-6-B
PE33454-12 PE34453-72 PE36134-24 PE44286 PE9932-6-R
PE33454-24 PE34454-12 PE36134-36 PE44287 PE9932-72-B
PE33454-36 PE34454-18 PE36134-48 PE44288 PE9932-72-R
PE33454-48 PE34454-24 PE36134-60 PE44289 PE9933-12-B
PE33454-60 PE34454-36 PE36134-72 PE4429 PE9933-12-R
PE33454-72 PE34454-48 PE3613-48 PE44290 PE9933-18-B
PE3345-48 PE34454-6 PE36135-12 PE44291 PE9933-18-R
PE33455-12 PE34454-60 PE36135-24 PE44292 PE9933-24-B
PE33455-24 PE34454-72 PE36135-36 PE44293 PE9933-24-R
PE33455-36 PE3445-48 PE36135-48 PE44294 PE9933-36-B
PE33455-48 PE34455-12 PE36135-60 PE44295 PE9933-36-R
PE33455-60 PE34455-18 PE36135-72 PE44296 PE9933-48-B
PE33455-72 PE34455-24 PE3613-60 PE44297 PE9933-48-R
PE3345-6 PE34455-36 PE36136-12 PE44298 PE9933-60-B
PE3345-60 PE34455-48 PE36136-24 PE44299 PE9933-60-R
PE33456-12 PE34455-6 PE36136-36 PE4430 PE9933-6-B
PE33456-24 PE34455-60 PE36136-48 PE44300 PE9933-6-R
PE33456-36 PE34455-72 PE36136-60 PE44301 PE9933-72-B
PE33456-48 PE3445-6 PE36136-72 PE44302 PE9933-72-R
PE33456-60 PE3445-60 PE36137-12 PE44303 PE9934-12-B
PE33456-72 PE34456-12 PE3613-72 PE44304 PE9934-12-R
PE33457-12 PE34456-18 PE36137-24 PE44305 PE9934-18-B
PE3345-72 PE34456-24 PE36137-36 PE44306 PE9934-18-R
PE33457-24 PE34456-36 PE36137-48 PE44307 PE9934-24-B
PE33457-36 PE34456-48 PE36137-60 PE44308 PE9934-24-R
PE33457-48 PE34456-6 PE36137-72 PE44309 PE9934-36-B
PE33457-60 PE34456-60 PE36138-12 PE4431 PE9934-36-R
PE33457-72 PE34456-72 PE36138-24 PE44310 PE9934-48-B
PE33458-12 PE34458-12 PE36138-36 PE44311 PE9934-48-R
PE33458-24 PE34458-18 PE36138-48 PE44312 PE9934-60-B
PE33458-36 PE34458-24 PE36138-60 PE44313 PE9934-60-R
PE33458-48 PE34458-36 PE36138-72 PE44314 PE9934-6-B
PE33458-60 PE34458-48 PE36139-12 PE44315 PE9934-6-R
PE33458-72 PE34458-6 PE36139-24 PE44316 PE9934-72-B
PE3346-12 PE34458-60 PE36139-36 PE44317 PE9934-72-R
PE3346-24 PE34458-72 PE36139-48 PE44318 PE9935-12-B
PE3346-36 PE34459-12 PE36139-60 PE44319 PE9935-12-R
PE3346-48 PE34459-24 PE36139-72 PE4432 PE9935-18-B
PE3346-60 PE34459-36 PE36140-12 PE44320 PE9935-18-R
PE3346-72 PE34459-48 PE36140-24 PE44321 PE9935-24-B
PE3347-12 PE34459-60 PE36140-36 PE44322 PE9935-24-R
PE3347-18 PE34459-72 PE36140-48 PE44323