Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE33528-72 PE34476-12 PE36156-48 PE44430 PEDSATEST4
PE33530-12 PE34476-24 PE36156-60 PE44431 PE-B9329
PE33530-24 PE34476-36 PE36156-72 PE44432 PE-SR047AL-STRAIGHT
PE33530-36 PE34476-48 PE36157-12 PE44433 PE-SR402-75-STRAIGHT
PE33530-48 PE34476-60 PE3615-72 PE44434 PE-SR402AL-COIL
PE33530-60 PE34476-72 PE36157-24 PE44435 PE-SR405AL-COIL
PE33530-72 PE34477-12 PE36157-36 PE44436 PE-SR405AL-STRAIGHT
PE3353-12 PE3447-72 PE36157-48 PE44437 RG402/U-STRAIGHT
PE3353-18 PE34477-24 PE36157-60 PE44438 RG405/U-STRAIGHT
PE33532-12 PE34477-36 PE36157-72 PE44439 BLACK WIRE
PE33532-24 PE34477-48 PE36158-12 PE4444 DSATEST3
PE33532-36 PE34477-60 PE36158-24 PE44440 PE-SR047AL-COIL
PE3353-24 PE34477-72 PE36158-36 PE44441 PE-SR402-75-COIL
PE33532-48 PE34478-12 PE36158-48 PE44442 PE3000024-5
PE33532-60 PE34478-24 PE36158-60 PE44443 PE33232-200
PE33532-72 PE34478-36 PE36158-72 PE44444 PE35423-27
PE3353-36 PE34478-48 PE36159-12 PE44445 PE35423-66
PE33534-12 PE34478-60 PE36159-24 PE44446 PE35423-8
PE33534-24 PE34478-72 PE36159-36 PE44447 PE35591-7
PE33534-36 PE34479-12 PE36159-48 PE44448 PE35611-7
PE33534-48 PE34479-24 PE36159-60 PE44449 PE36983-24
PE33534-60 PE34479-36 PE36159-72 PE4445 PE36984-24
PE33534-72 PE34479-48 PE36160-12 PE44450 PE3790-144
PE3353-48 PE34479-60 PE36160-24 PE44451 PE39313-12
PE33535-12 PE34479-72 PE36160-36 PE44452 PE4442-DS
PE33535-24 PE34480-12 PE36160-48 PE44453 PE4771-DS
PE33535-36 PE34480-24 PE36160-60 PE44454 PE49999
PE33535-48 PE34480-36 PE36160-72 PE44455 PE5002-SALE
PE33535-60 PE34480-48 PE36161-12 PE44456 PE5003
PE33535-72 PE34480-60 PE3616-12 PE44457 PE5008
PE3353-6 PE34480-72 PE36161-24 PE44458 PE5008
PE3353-60 PE34481-12 PE36161-36 PE44459 PE5009
PE33536-12 PE3448-12 PE36161-48 PE4446 PE5010-1
PE33536-24 PE34481-24 PE36161-60 PE4447 PE5010-1
PE33536-36 PE34481-36 PE36161-72 PE44470 PE5010-2
PE33536-48 PE34481-48 PE36162-12 PE44470 PE5010-3
PE33536-60 PE34481-60 PE36162-24 PE44471 PE5010-4
PE33536-72 PE34481-72 PE36162-36 PE44471 PE5010-5
PE33537-108 PE3448-18 PE3616-24 PE44472 PE5010-6
PE3353-72 PE34482-12 PE36162-48 PE44472 PE7000-10-SP05
PE33537-60 PE34482-24 PE36162-60 PE44473 PE7000-20-SP05
PE33537-72 PE34482-36 PE36162-72 PE44473 PE7000-30-SP05
PE33537-84 PE3448-24 PE36163-12 PE44474 PE7002-1-SP05
PE33537-96 PE34482-48 PE36163-24 PE44474 PE7002-10-SP05
PE33539-108 PE34482-60 PE36163-36 PE44475 PE7002-2-SP05
PE33539-60 PE34482-72 PE36163-48 PE44475 PE7002-3-SP05
PE33539-72 PE34483-12 PE3616-36 PE44476 PE7002-30-SP05
PE33539-84 PE34483-24 PE36163-60 PE44476 PE7003-10-SP05
PE33539-96 PE34483-36 PE36163-72 PE44477 PE7003-20-SP05
PE33541-108 PE34483-48 PE36164-12 PE44477 PE7003-30-SP05
PE3354-12 PE3448-36 PE36164-24 PE44478 PE7059-1
PE33541-60 PE34483-60 PE36164-36 PE44478 PE9930-120-B
PE33541-72 PE34483-72 PE36164-48 PE4448 PE9930-120-R
PE33541-84 PE34484-12 PE36164-60 PE4449 PE9930-144-B
PE33541-96 PE34484-24 PE36164-72 PE4450 PE9930-144-R
PE3354-24 PE34484-36 PE3616-48 PE4451 PE9932-30-B
PE33543-12 PE34484-48 PE36165-12 PE4452 PE9932-30-R
PE33543-24 PE34484-60 PE36165-24 PE4453 PEDSATEST1
PE33543-36 PE34484-72 PE36165-36 PE4454 RED WIRE
PE33543-48 PE3448-48 PE36165-48 PE4455