Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE33580-36 PE34502-24 PE3635-72 PE4562 PE35606-2
PE33580-48 PE34502-36 PE3641-12 PE4563 PE35606-3.5
PE33580-60 PE3450-24 PE3641-24 PE4564 PE35606-4
PE33580-72 PE34502-48 PE3641-36 PE4565 PE35606-6.5
PE3358-12 PE34502-60 PE3641-48 PE4566 PE35606-7
PE3358-24 PE34502-72 PE3641-60 PE4567 PE35606-7.5
PE33583-12 PE34503-12 PE3641-72 PE4568 PE35611-120
PE33583-24 PE34503-24 PE3642-12 PE4569 PE35611-180
PE33583-36 PE34503-36 PE3642-18 PE4570 PE35611-2
PE33583-48 PE34503-48 PE3642-24 PE4571 PE35611-5
PE3358-36 PE3450-36 PE3642-36 PE4572 PE35952-8
PE33583-60 PE34503-60 PE3642-48 PE4573 PE36678-120
PE33583-72 PE34503-72 PE3642-6 PE4574 PE41000
PE3358-48 PE34504-12 PE3642-60 PE4575 PE41001
PE3358-60 PE34504-24 PE3642-72 PE4576 PE41002
PE33586-12 PE34504-36 PE3644-12 PE4577 PE41003
PE33586-24 PE34504-48 PE3644-24 PE4578 PE91011
PE33586-36 PE34504-60 PE3644-36 PE4579 PE91012
PE33586-48 PE34504-72 PE3644-48 PE4580 PE91013
PE33586-60 PE3450-48 PE3644-60 PE4581 PE91014
PE33586-72 PE34505-12 PE3644-72 PE4587 PEDSATEST3
PE3358-72 PE34505-24 PE3646-12 PE4589 PE35475-84
PE3360-12 PE34505-36 PE3646-18 PE4590 PE1517
PE3360-24 PE34505-48 PE3646-24 PE4591 PE1518
PE3360-36 PE34505-60 PE3646-36 PE4592 PE1519
PE3360-48 PE34505-72 PE3646-48 PE4593 PE1520
PE33605-12 PE3450-60 PE3646-6 PE4594 PE1521
PE33605-24 PE34506-12 PE3646-60 PE4595 PE1522
PE33605-36 PE34506-24 PE3649-12 PE4596 PE1523
PE33605-48 PE34506-36 PE3649-24 PE4597 PE1524
PE33605-60 PE34506-48 PE3649-36 PE4598 PE35954-9
PE33605-72 PE34506-60 PE3649-48 PE4599 PE35954-8
PE3360-60 PE34506-72 PE3649-60 PE4600 PE33231-216
PE3360-72 PE34507-12 PE3649-72 PE4601 PE3790-240
PE3361-12 PE3450-72 PE3650-12 PE4602 PE44480
PE3361-18 PE34507-24 PE3650-24 PE4603 PE44480
PE3361-24 PE34507-36 PE3650-36 PE4604 PE44481
PE3361-36 PE34507-48 PE3650-48 PE4605 PE44481
PE3361-48 PE34507-60 PE3650-60 PE4606 PE44482
PE33615-12 PE34507-72 PE3650-72 PE4607 PE44482
PE33615-24 PE34508-12 PE3651-12 PE4608 PE44483
PE33615-36 PE34508-24 PE3651-18 PE4609 PE44483
PE33615-48 PE34508-36 PE3651-24 PE4610 PE44484
PE33615-60 PE34508-48 PE3651-36 PE4611 PE44485
PE33615-72 PE34508-60 PE3651-48 PE4612 PE44486
PE3361-6 PE34508-72 PE3651-6 PE4613 PE44487
PE3361-60 PE34509-12 PE3651-60 PE4614 PE44488
PE3361-72 PE34509-24 PE36519-12 PE4615 PE5500-1
PE3362-12 PE34509-36 PE36519-18 PE4616 PE5500-2
PE3362-24 PE34509-48 PE36519-24 PE4617 PE5500-3
PE3362-36 PE34509-60 PE36519-36 PE4618 PE5500-4
PE3362-48 PE34509-72 PE36519-48 PE4619 PE5500-5
PE3362-60 PE34510-12 PE36519-6 PE4620 PE5500-6
PE3362-72 PE34510-24 PE36519-60 PE4621 PE5500-KIT
PE33641-12 PE34510-36 PE36520-12 PE4622 PE6160
PE3364-12 PE34510-48 PE36520-24 PE4623 PE6160
PE33641-24 PE34510-60 PE36520-36 PE4624 PE6161
PE33641-36 PE34510-72 PE36520-48 PE4625 PE6161
PE33641-48 PE34511-12 PE36520-60 PE4626 PE9774
PE33641-60 PE3451-12 PE36520-72 PE4627 PE9774
PE33641-72 PE34511-24 PE36521-12