Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE2214-16 PE3376-48 PE34614-60 PE36674-6 PE4911
PE2214-20 PE3376-60 PE34614-72 PE36674-60 PE4912
PE2215-10 PE3376-72 PE3462-12 PE36674-72 PE4913
PE2215-16 PE3377-12 PE3462-18 PE3667-48 PE4914
PE2215-20 PE3377-18 PE3462-24 PE3667-60 PE4915
PE2215-6 PE3377-24 PE3462-36 PE36676-12 PE4916
PE2216-10 PE3377-36 PE3462-48 PE36676-18 PE4917
PE2216-20 PE3377-48 PE3462-6 PE36676-24 PE4918
PE2216-6 PE3377-6 PE3462-60 PE36676-30 PE4919
PE2217-10 PE3377-60 PE3466-12 PE36676-36 PE4920
PE2217-20 PE3377-72 PE3466-18 PE36676-48 PE4921
PE2217-30 PE33778-12 PE3466-24 PE36676-6 PE4922
PE2218-10 PE33778-24 PE3466-36 PE36676-60 PE4923
PE2218-20 PE33778-36 PE3466-48 PE36676-72 PE4924
PE2218-30 PE33778-48 PE3466-6 PE3667-72 PE4925
PE2219-10 PE33778-60 PE3466-60 PE36678-12 PE4926
PE2219-20 PE33778-72 PE34681-12 PE36678-18 PE4927
PE2219-30 PE3378-12 PE3468-12 PE36678-24 PE4928
PE2220-10 PE3378-24 PE34681-24 PE36678-30 PE4929
PE2220-20 PE3378-36 PE34681-36 PE36678-36 PE4930
PE2220-30 PE3378-48 PE34681-48 PE36678-48 PE4931
PE2221-10 PE3378-60 PE34681-60 PE36678-6 PE4932
PE2221-20 PE3378-72 PE34681-72 PE36678-60 PE4933
PE2221-30 PE33789-12 PE3468-18 PE36678-72 PE4934
PE2222-10 PE33789-18 PE3468-24 PE3669-12 PE4935
PE2222-20 PE33789-24 PE34683-12 PE3669-18 PE4936
PE2222-30 PE33789-36 PE34683-24 PE3669-24 PE4937
PE2223-10 PE33789-48 PE34683-36 PE3669-36 PE4938
PE2223-20 PE33789-6 PE34683-48 PE3669-48 PE4939
PE2223-30 PE33789-60 PE3468-36 PE3669-6 PE4940
PE2224-20 PE3380-12 PE34683-60 PE3669-60 PE4941
PE2224-30 PE3380-18 PE34683-72 PE3669-72 PE4942
PE2225-30 PE3380-24 PE3468-48 PE3671-12 PE4943
PE2226-30 PE3380-36 PE34685-12 PE3671-24 PE4944
PE2227-30 PE3380-48 PE34685-24 PE3671-36 PE4945
PE2228-30 PE3380-6 PE34685-36 PE3671-48 PE4946
PE2229-30 PE3380-60 PE34685-48 PE3671-60 PE4949
PE2230-30 PE3380-72 PE34685-60 PE3671-72 PE4950
PE2231-30 PE3381-12 PE34685-72 PE3672-12 PE4951
PE2232-30 PE3381-24 PE3468-6 PE3672-24 PE4952
PE2233-30 PE3381-36 PE3468-60 PE3672-36 PE4953
PE2234-30 PE3381-48 PE34687-12 PE3672-48 PE4954
PE2235-30 PE3381-60 PE34687-24 PE3672-60 PE4955
PE2236-35 PE3381-72 PE34687-36 PE3672-72 PE4957
PE300000-1 PE3382-12 PE34687-48 PE3673-12 PE4958
PE300000-2 PE3382-18 PE34687-60 PE3673-18 PE4959
PE300000-3 PE3382-24 PE34687-72 PE3673-24 PE4960
PE300000-5 PE3382-36 PE34689-12 PE3673-36 PE4961
PE300001-1 PE3382-48 PE34689-24 PE3673-48 PE4962
PE300001-2 PE3382-6 PE34689-36 PE3673-6 PE4963
PE300001-3 PE3382-60 PE34689-48 PE3673-60 PE4964
PE300001-5 PE3384-12 PE34689-60 PE3673-72 PE4965
PE300002-1 PE3384-24 PE34689-72 PE3674-12 PE4966
PE300002-2 PE3384-36 PE34690-12 PE3674-24 PE4967
PE300002-3 PE33844-12 PE34690-24 PE3674-36 PE4968
PE300002-5 PE33844-18 PE34690-36 PE3674-48 PE4969
PE300003-1 PE33844-24 PE34690-48 PE3674-60 PE4970
PE300003-2 PE33844-36 PE34690-60 PE3674-72 PE4971
PE300003-3 PE33844-48 PE34690-72 PE3675-12 PE4972
PE300003-5 PE33844-6 PE34692-12 PE3675-24 PE4973
PE300004-1 PE33844-60 PE34692-24 PE3675-36