Call Toll Free 1-866-727-8376
Global
Pasternack
Enterprises
0 Items in cart    Total : 0.00 USD    VIEW CART      
- ADAPTERS WIZARD
- COAX CABLE ASSEMBLY WIZARD
- CONNECTOR WIZARD
*NEW PRODUCTS*
*WAREHOUSE CLEARANCE*
90° HYBRID POWER COMBINERS
AMPLIFIERS
ANTENNA MOUNTS & ASSEMBLIES
ANTENNAS, MOBILE & BASE STATION
ATTENUATORS
BIAS "TEE"
BREAKOUTS
CAPS
COAXIAL CABLE
CONTACTS / GASKET
DC BLOCKS
DETECTORS / LIMITERS
DIRECTIONAL COUPLERS
FIBER OPTIC CABLES
FIBER OPTIC COMPONENTS
FREQUENCY DOUBLERS
FUSE HOLDERS
ISOLATORS / CIRCULATORS
MATCHING PADS
NOISE GENERATORS
PATCH CORDS
PHASE SHIFTERS
PHASE TRIMMERS
POWER DIVIDERS
PRECISION TEST CABLES
SCREWS & NUTS
SHORTS
STANDARD GAIN HORNS
SURGE PROTECTOR
SWITCHES
TERMINATIONS
TEST EQUIPMENT
TOOLS
WAVEGUIDES


Pasternack Part Numbering Index
Click on a part number for details.


PART NUMBER INDEX
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16
         
PE300030-1 PE33969-12 PE34739-48 PE3715-36 PE6058
PE300030-2 PE33969-24 PE34739-6 PE3715-48 PE6059
PE300030-3 PE33969-36 PE34739-60 PE3715-6 PE6061-50
PE300030-5 PE33969-48 PE34741-12 PE3715-60 PE6061-75
PE300031-1 PE33969-60 PE34741-18 PE3715-72 PE6061-93
PE300031-2 PE33969-72 PE34741-24 PE3721-12 PE6062-50
PE300031-3 PE33974-12 PE34741-36 PE3721-24 PE6062-75
PE300031-5 PE33974-24 PE34741-48 PE3721-36 PE6062-93
PE300032-1 PE33974-36 PE34741-6 PE3721-48 PE6063-50
PE300032-2 PE33974-48 PE34741-60 PE3721-60 PE6063-75
PE300032-3 PE33974-60 PE34743-12 PE3721-72 PE6063-93
PE300032-5 PE33974-72 PE34743-18 PE3722-12 PE6064-50
PE300033-1 PE3398-12 PE34743-24 PE3722-18 PE6064-75
PE300033-2 PE3398-24 PE34743-36 PE3722-24 PE6065-50
PE300033-3 PE3398-36 PE34743-48 PE3722-36 PE6065-75
PE300033-5 PE33984-12 PE34743-6 PE3722-48 PE6066-50
PE300034-1 PE33984-24 PE34743-60 PE3722-6 PE6066-75
PE300034-2 PE33984-36 PE34745-12 PE3722-60 PE6067
PE300034-3 PE33984-48 PE34745-18 PE3722-72 PE6068
PE300034-5 PE33984-60 PE34745-24 PE3726-12 PE6069
PE300035-1 PE33984-72 PE34745-36 PE3726-24 PE6070
PE300035-2 PE3398-48 PE34745-48 PE3726-36 PE6071
PE300035-3 PE3398-60 PE34745-6 PE3726-48 PE6072
PE300035-5 PE3398-72 PE34745-60 PE3726-60 PE6073
PE3000-36 PE33996-12 PE34747-12 PE3726-72 PE6074
PE3000-48 PE33996-18 PE34747-18 PE3733-12 PE6075
PE3000-60 PE33996-24 PE34747-24 PE3733-18 PE6076
PE3000-72 PE33996-36 PE34747-36 PE3733-24 PE6077
PE3003-12 PE33996-48 PE34747-48 PE3733-36 PE6078
PE3003-18 PE33996-6 PE34747-6 PE3733-48 PE6079
PE3003-24 PE33996-60 PE34747-60 PE3733-6 PE6080
PE3003-36 PE3400-12 PE34749-12 PE3733-60 PE6081
PE3003-48 PE3400-24 PE34749-18 PE3733-72 PE6082
PE3003-6 PE3400-36 PE34749-24 PE3735-12 PE6083
PE3003-60 PE3400-48 PE34749-36 PE3735-24 PE6084
PE3003-72 PE3400-60 PE34749-48 PE3735-36 PE6085
PE3005-12 PE3400-72 PE34749-6 PE3735-48 PE6086
PE3005-24 PE3402-12 PE34749-60 PE3735-60 PE6087
PE3005-36 PE3402-18 PE34751-12 PE3735-72 PE6088
PE3005-48 PE3402-24 PE34751-18 PE3736-12 PE6089
PE3005-60 PE3402-30 PE34751-24 PE3736-18 PE6090
PE3005-72 PE34023-108 PE34751-36 PE3736-24 PE6091
PE3010-12 PE3402-36 PE34751-48 PE3736-36 PE6092
PE3010-24 PE34023-60 PE34751-6 PE3736-48 PE6093
PE3010-36 PE34023-72 PE34751-60 PE3736-6 PE6094
PE3010-48 PE34023-84 PE3476-12 PE3736-60 PE6095
PE3010-60 PE34023-96 PE3476-24 PE3736-72 PE6096
PE3010-72 PE3402-48 PE3476-36 PE3739-12 PE6097
PE3013-12 PE3402-60 PE3476-48 PE3739-18 PE6098
PE3013-18 PE3402-72 PE3476-60 PE3739-24 PE6099
PE3013-24 PE3404-12 PE3476-72 PE3739-36 PE6100
PE3013-36 PE3404-24 PE34770-12 PE3739-48 PE6101
PE3013-48 PE3404-36 PE34770-24 PE3739-6 PE6102
PE3013-6 PE3404-48 PE34770-36 PE3739-60 PE6103
PE3013-60 PE3404-60 PE34770-48 PE3739-72 PE6104
PE3013-72 PE3404-72 PE34770-60 PE3745-12 PE6105
PE3015-12 PE3405-12 PE34770-72 PE3745-24 PE6106
PE3015-24 PE3405-18 PE3477-12 PE3745-36 PE6107
PE3015-36 PE3405-24 PE3477-24 PE3745-48 PE6108
PE3015-48 PE3405-36 PE3477-36 PE3745-60 PE6109